Parker 2-Way Normally Closed, 1/4" NPT General Purpose Solenoid Valves | Product Series

Filter by

    No filters selected

Voltage (V)

Body Material

Seal Material

Orifice 1 Size (inch)

Flow Factor 1 (Cv)

Power (Watts)

Coil Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker 2-Way Normally Closed, 1/4 NPT General Purpose Solenoid Valves Parker 2-Way Normally Closed, 1/4 NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1/4" NPT General Purpose Solenoid Valves

Parker 2-Way Normally Closed, 1/4" NPT Solenoid Valves provide operating pressures up to 600 PSI and flow factors up to 2.5 CV's. They offer multiple body materials, mounting positions and coil options for all general purpose flow control applications.

Technical Specifications

  • Application: General Purpose Valves
  • Product Series: 7000 and Gold Ring Series
  • Valve Type: 2-Way
  • Function: Normally Closed
  • Port Size: 1/4 inch
  • Input Voltage: 110/50 - 120/60, 220/50 - 240/60, 24/60, 12VDC, 24VDC
  • Body Material: Stainless or Brass
  • Seal Material: NBR, FKM
  • Orifice 1 Size: 3/64 to 7/16 inch
  • Flow Coefficient 1: 0.06 to 2.5 Cv
  • Power Consumption: 10, 22 (AC or DC) W
  • Coil Type: 1/2" Conduit, 18" Leads or DIN Form A
  • Maximum Pressure Differential: 20 to 600 (AC) or 3 to 600 (DC) psi
  • Number of Ports: 2
  • Actuation Type: Direct Acting, Pilot or Diaphragm, Pivoted Edge
  • Media: General Purpose for Air, Liquids and Gases
  • Port Type: NPT
  • Orifice 2 Size: n/a
  • Flow Coefficient 2: n/a
  • Minimum Pressure Differential: 0 psi
  • Minimum Fluid Temperature: 0 °F
  • Maximum Fluid Temperature: 185 °F
  • Coil Specifications Met: NEMA 4X
Safety Warning

Full Product Description

Parker's 2-Way Normally Closed 1/4" NPT Solenoid Valves are used in a wide variety of applications ideally suited for general purpose air, liquids and gases. These valves are available in stainless steel and brass construction. Coil options are available in 1/2" NPT Conduit and DIN Form A in Class F and H or NEMA 4X, 7 or 9 specification.

Markets:
• Commercial Equipment
• Food & Beverage
• Industrial Automation
• Oil & Gas
• Process Control
• Transportation

Features/ Benefits:
• High Quality Standards of Skinner® and Gold Ring™ Brand
• Modular Design
• Long Life
• Tight Shutoff

Applications:
• Instrumentation Equipment
• Analyzers and Diagnostic Equipment
• Medical and Dental Equipment
• Portable Welding Equipment
• Spraying Equipment
• Lubrication Equipment
• Beverage Dispensing & Vending machines
• Oil Burners
• Humidification and Misting Equipment
• Mobile Fuel Shut Off
• Textile and Dry Cleaning Equipment
• Commercial Dishwashers
• Commercial Laundry and Dryers
• Air Horns
• Pneumatic Fan Clutch
• Irrigation Equipment

Related Documents

Literature and Reference Materials
Fluid Control Express Catalog
×
Products Voltage (V) Body Material Seal Material Orifice 1 Size (inch) Flow Factor 1 (Cv) Power (Watts) Coil Type
71215SN2KV00N0C111C1 12 VDC Stainless FKM 3/32 0.18 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21N00N0C111B2 24/60 Stainless NBR 5/16 1.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21N00N0C111C1 12 VDC Stainless NBR 5/16 1.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21N00N0C111C2 24 VDC Stainless NBR 5/16 1.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21N00N0C111P3 110/50-120/60 Stainless NBR 5/16 1.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21N00N0C111Q3 220/50-240/60 Stainless NBR 5/16 1.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21N00N0C322B2 24/60 Stainless NBR 5/16 1.1 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21N00N0C322C1 12 VDC Stainless NBR 5/16 1.1 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21N00N0C322C2 24 VDC Stainless NBR 5/16 1.1 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21N00N0C322P3 110/50-120/60 Stainless NBR 5/16 1.1 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21N00N0C322Q3 220/50-240/60 Stainless NBR 5/16 1.1 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21V00N0C111B2 24/60 Stainless FKM 5/16 1.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21V00N0C111C1 12 VDC Stainless FKM 5/16 1.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21V00N0C111C2 24 VDC Stainless FKM 5/16 1.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21V00N0C111P3 110/50-120/60 Stainless FKM 5/16 1.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21V00N0C111Q3 220/50-240/60 Stainless FKM 5/16 1.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21V00N0C322B2 24/60 Stainless FKM 5/16 1.1 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21V00N0C322C1 12 VDC Stainless FKM 5/16 1.1 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21V00N0C322C2 24 VDC Stainless FKM 3/16 1.1 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN21V00N0C322P3 110/50-120/60 Stainless FKM 5/16 1.1 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21V00N0C322Q3 220/50-240/60 Stainless FKM 5/16 1.1 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2EN00N0C111B2 24/60 Stainless NBR 3/64 0.06 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2EN00N0C111C1 12 VDC Stainless NBR 3/64 0.06 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2EN00N0C111C2 24 VDC Stainless NBR 3/64 0.06 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2EN00N0C111P3 110/50-120/60 Stainless NBR 3/64 0.06 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2EN00N0C111Q3 220/50-240/60 Stainless NBR 3/64 0.06 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2EV00N0C111B2 24/60 Stainless FKM 3/64 0.06 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2EV00N0C111C1 12 VDC Stainless FKM 3/64 0.06 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2EV00N0C111C2 24 VDC Stainless FKM 3/64 0.06 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2EV00N0C111P3 110/50-120/60 Stainless FKM 3/64 0.06 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2EV00N0C111Q3 220/50-240/60 Stainless FKM 3/64 0.06 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2GN00N0C111B2 24/60 Stainless NBR 1/16 0.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2GN00N0C111C1 12 VDC Stainless NBR 1/16 0.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2GN00N0C111C2 24 VDC Stainless NBR 1/16 0.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2GN00N0C111P3 110/50-120/60 Stainless NBR 1/16 0.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2GN00N0C111Q3 220/50-240/60 Stainless NBR 1/16 0.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2GV00N0C111B2 24/60 Stainless FKM 1/16 0.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2GV00N0C111C1 12 VDC Stainless FKM 1/16 0.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2GV00N0C111C2 24 VDC Stainless FKM 1/16 0.1 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2GV00N0C111P3 110/50-120/60 Stainless FKM 1/16 0.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2GV00N0C111Q3 220/50-240/60 Stainless FKM 1/16 0.1 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KN00N0C111B2 24/60 Stainless NBR 3/32 0.18 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KN00N0C111C1 12 VDC Stainless NBR 3/32 0.18 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2KN00N0C111C2 24 VDC Stainless NBR 3/32 0.18 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2KN00N0C111P3 110/50-120/60 Stainless NBR 3/32 0.18 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KN00N0C111Q3 220/50-240/60 Stainless NBR 3/32 0.18 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C111B2 24/60 Stainless FKM 3/32 0.18 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C111C2 24 VDC Stainless FKM 3/32 0.18 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C111P3 110/50-120/60 Stainless FKM 3/32 0.18 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C111Q3 220/50-240/60 Stainless FKM 3/32 0.18 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C322B2 24/60 Stainless FKM 3/32 0.18 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C322P3 110/50-120/60 Stainless FKM 3/32 0.18 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2KV00N0C322Q3 220/50-240/60 Stainless FKM 3/32 0.18 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C111B2 24/60 Stainless NBR 1/8 0.28 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C111C1 12 VDC Stainless NBR 1/8 0.28 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C111C2 24 VDC Stainless NBR 1/8 0.28 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C111P3 110/50-120/60 Stainless NBR 1/8 0.28 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C111Q3 220/50-240/60 Stainless NBR 1/8 0.28 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C322C1 12 VDC Stainless NBR 1/8 0.28 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MN00N0C322C2 24 VDC Stainless NBR 1/8 0.28 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C111B2 24/60 Stainless FKM 1/8 0.28 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C111C1 12 VDC Stainless FKM 1/8 0.28 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C111C2 24 VDC Stainless FKM 1/8 0.28 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C111P3 110/50-120/60 Stainless FKM 1/8 0.28 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C111Q3 220/50-240/60 Stainless FKM 1/8 0.28 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C322B2 24/60 Stainless FKM 1/8 0.28 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C322C1 12 VDC Stainless FKM 1/8 0.28 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C322C2 24 VDC Stainless FKM 1/8 0.28 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C322P3 110/50-120/60 Stainless FKM 1/8 0.28 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2MV00N0C322Q3 220/50-240/60 Stainless FKM 1/8 0.28 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C111B2 24/60 Stainless NBR 5/32 0.4 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C111C1 12 VDC Stainless NBR 5/32 0.4 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C111C2 24 VDC Stainless NBR 5/32 0.4 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C111P3 110/50-120/60 Stainless NBR 5/32 0.4 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C111Q3 220/50-240/60 Stainless NBR 5/32 0.4 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C322B2 24/60 Stainless NBR 5/32 0.4 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C322C1 12 VDC Stainless NBR 5/32 0.4 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C322C2 24 VDC Stainless NBR 5/32 0.4 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C322P3 110/50-120/60 Stainless NBR 5/32 0.4 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QN00N0C322Q3 220/50-240/60 Stainless NBR 5/32 0.4 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C111B2 24/60 Stainless FKM 5/32 0.4 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C111C1 12 VDC Stainless FKM 5/32 0.4 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C111C2 24 VDC Stainless FKM 5/32 0.4 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C111P3 110/50-120/60 Stainless FKM 5/32 0.4 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C111Q3 220/50-240/60 Stainless FKM 5/32 0.4 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C322B2 24/60 Stainless FKM 5/32 0.4 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C322C1 12 VDC Stainless FKM 5/32 0.4 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C322C2 24 VDC Stainless FKM 5/32 0.4 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C322P3 110/50-120/60 Stainless FKM 5/32 0.4 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2QV00N0C322Q3 220/50-240/60 Stainless FKM 5/32 0.4 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C111B2 24/60 Stainless NBR 3/16 0.5 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C111C1 12 VDC Stainless NBR 3/16 0.5 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C111C2 24 VDC Stainless NBR 3/16 0.5 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C111P3 110/50-120/60 Stainless NBR 3/16 0.5 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C111Q3 220/50-240/60 Stainless NBR 3/16 0.5 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C322B2 24/60 Stainless NBR 3/16 0.5 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C322C1 12 VDC Stainless NBR 3/16 0.5 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C322C2 24 VDC Stainless NBR 3/16 0.5 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C322P3 110/50-120/60 Stainless NBR 3/16 0.5 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SN00N0C322Q3 220/50-240/60 Stainless NBR 3/16 0.5 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C111B2 24/60 Stainless FKM 3/16 0.5 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C111C1 12 VDC Stainless FKM 3/16 0.5 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C111C2 24 VDC Stainless FKM 3/16 0.5 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C111P3 110/50-120/60 Stainless FKM 3/16 0.5 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C111Q3 220/50-240/60 Stainless FKM 3/16 0.5 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C322B2 24/60 Stainless FKM 3/16 0.5 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C322C1 12 VDC Stainless FKM 3/16 0.5 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C322C2 24 VDC Stainless FKM 3/16 0.5 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C322P3 110/50-120/60 Stainless FKM 3/16 0.5 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2SV00N0C322Q3 220/50-240/60 Stainless FKM 3/16 0.5 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C111B2 24/60 Stainless NBR 1/4 0.75 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C111C1 12 VDC Stainless NBR 1/4 0.75 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C111C2 24 VDC Stainless NBR 1/4 0.75 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C111P3 110/50-120/60 Stainless NBR 1/4 0.75 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C111Q3 220/50-240/60 Stainless NBR 1/4 0.75 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C322B2 24/60 Stainless NBR 1/4 0.75 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C322C1 12 VDC Stainless NBR 1/4 0.75 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C322C2 24 VDC Stainless NBR 1/4 0.75 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C322P3 110/50-120/60 Stainless NBR 1/4 0.75 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VN00N0C322Q3 220/50-240/60 Stainless NBR 1/4 0.75 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C111B2 24/60 Stainless FKM 1/4 0.75 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C111C1 12 VDC Stainless FKM 1/4 0.75 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C111C2 24 VDC Stainless FKM 1/4 0.75 10 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C111P3 110/50-120/60 Stainless FKM 1/4 0.75 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C111Q3 220/50-240/60 Stainless FKM 1/4 0.75 10 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C322B2 24/60 Stainless FKM 1/4 0.75 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C322C1 12 VDC Stainless FKM 1/4 0.75 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C322C2 24 VDC Stainless FKM 1/4 0.75 22 Watts (DC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C322P3 110/50-120/60 Stainless FKM 1/4 0.75 22 Watts (AC) 1/2" Conduit, 18" Leads
71215SN2VV00N0C322Q3 220/50-240/60 Stainless FKM 1/4 0.75 22 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2NV00N0C111B2 24/60 Brass FKM 1/8 0.31 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2NV00N0C111C1 12 VDC Brass FKM 1/8 0.31 10 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2NV00N0C111C2 24 VDC Brass FKM 1/8 0.31 10 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2NV00N0C111P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2NV00N0C111Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C111B2 24/60 Brass FKM 5/32 0.52 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C111C1 12 VDC Brass FKM 5/32 0.52 10 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C111C2 24 VDC Brass FKM 5/32 0.52 10 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C111P3 110/50-120/60 Brass FKM 3/32 0.52 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C111Q3 220/50-240/60 Brass FKM 3/32 0.52 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C322C1 12 VDC Brass FKM 5/32 0.52 22 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2QV00N0C322C2 24 VDC Brass FKM 5/32 0.52 22 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C111B2 24/60 Brass FKM 13/64 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C111C1 12 VDC Brass FKM 13/64 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C111C2 24 VDC Brass FKM 13/64 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C111P3 110/50-120/60 Brass FKM 13/64 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C111Q3 220/50-240/60 Brass FKM 13/64 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C322C1 12 VDC Brass FKM 13/64 0.76 22 Watts (DC) 1/2" Conduit, 18" Leads
7121KBN2SV00N0C322C2 24 VDC Brass FKM 13/64 0.76 22 Watts (DC) 1/2" Conduit, 18" Leads
73212BN2MN00N0C111B2 24/60 Brass NBR 1/8 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212BN2MN00N0C111C1 12 VDC Brass NBR 1/8 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212BN2MN00N0C111C2 24 VDC Brass NBR 1/8 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212BN2MN00N0C111P3 110/50-120/60 Brass NBR 1/8 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212BN2MN00N0C111Q3 220/50-240/60 Brass NBR 1/8 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212BN2MV00N0C111B2 24/60 Brass FKM 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212BN2MV00N0C111C1 12 VDC Brass FKM 1/4 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212BN2MV00N0C111C2 24 VDC Brass FKM 1/4 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212BN2MV00N0C111P3 110/50-120/60 Brass FKM 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212BN2MV00N0C111Q3 220/50-240/60 Brass FKM 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MN00N0C111B2 24/60 Stainless NBR 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MN00N0C111C1 12 VDC Stainless NBR 1/4 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212SN2MN00N0C111C2 24 VDC Stainless NBR 1/4 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212SN2MN00N0C111P3 110/50-120/60 Stainless NBR 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MN00N0C111Q3 220/50-240/60 Stainless NBR 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C111B2 24/60 Stainless FKM 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C111C1 12 VDC Stainless FKM 1/4 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C111C2 24 VDC Stainless FKM 1/4 0.76 10 Watts (DC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C111P3 110/50-120/60 Stainless FKM 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C111Q3 220/50-240/60 Stainless FKM 1/4 0.76 10 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C322B2 24/60 Stainless FKM 1/4 0.76 22 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C322P3 110/50-120/60 Stainless FKM 1/4 0.76 22 Watts (AC) 1/2" Conduit, 18" Leads
73212SN2MV00N0C322Q3 220/50-240/60 Stainless FKM 1/4 0.76 22 Watts (AC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C111B2 24/60 Brass NBR 5/16 2.5 10 Watts (AC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C111C1 12 VDC Brass NBR 5/16 2.5 10 Watts (DC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C111C2 24 VDC Brass NBR 5/16 2.5 10 Watts (DC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C111P3 110/50-120/60 Brass NBR 5/16 2.5 10 Watts (AC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C111Q3 220/50-240/60 Brass NBR 5/16 2.5 10 Watts (AC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C322C1 12 VDC Brass NBR 5/16 2.5 22 Watts (DC) 1/2" Conduit, 18" Leads
7321HBN2SN00N0C322C2 24 VDC Brass NBR 5/16 2.5 22 Watts (DC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C111B2 24/60 Brass NBR 7/16 2 10 Watts (AC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C111C1 12 VDC Brass NBR 7/16 2 10 Watts (DC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C111C2 24 VDC Brass NBR 7/16 2 10 Watts (DC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C111P3 110/50-120/60 Brass NBR 7/16 2 10 Watts (AC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C111Q3 220/50-240/60 Brass NBR 7/16 2 10 Watts (AC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C322C1 12 VDC Brass NBR 7/16 2 22 Watts (DC) 1/2" Conduit, 18" Leads
7321KBN2RN00N0C322C2 24 VDC Brass NBR 7/16 2 22 Watts (DC) 1/2" Conduit, 18" Leads
04F25C2122C3FPH75 12 VDC Brass NBR 11/32 1.2 11.5 Watts (DC) 1/2" Conduit, 18" Leads
04F25C2122C3FPH80 24 VDC Brass NBR 11/32 1.2 11.5 Watts (DC) 1/2" Conduit, 18" Leads
04F25C2122CAFPH01 24/60 Brass NBR 11/32 1.2 6 Watts (AC) 1/2" Conduit, 18" Leads
04F25C2122CAFPH05 110/50-120/60 Brass NBR 11/32 1.2 6 Watts (AC) 1/2" Conduit, 18" Leads
04F25C2122CAFPH15 220/50-240/60 Brass NBR 11/32 1.2 6 Watts (AC) 1/2" Conduit, 18" Leads
04F25C2122C3F4C75 12 VDC Brass NBR 11/32 1.2 11.5 Watts (DC) 1/2" Conduit, 18" Leads
04F25C2122C3F4C80 24 VDC Brass NBR 11/32 1.2 11.5 Watts (DC) 1/2" Conduit, 18" Leads
04F25C2122CAF4C01 24/60 Brass NBR 11/32 1.2 6 Watts (AC) 1/2" Conduit, 18" Leads
04F25C2122CAF4C05 110/50-120/60 Brass NBR 11/32 1.2 6 Watts (AC) 1/2" Conduit, 18" Leads
04F25C2122CAF4C15 220/50-240/60 Brass NBR 11/32 1.2 6 Watts (AC) 1/2" Conduit, 18" Leads
71215SN21N00N0D100B2 24/60 Stainless NBR 5/16 1.1 10 Watts (AC) DIN Form A
71215SN21N00N0D100C1 12 VDC Stainless NBR 5/16 1.1 10 Watts (DC) DIN Form A
71215SN21N00N0D100C2 24 VDC Stainless NBR 5/16 1.1 10 Watts (DC) DIN Form A
71215SN21N00N0D100P3 110/50-120/60 Stainless NBR 5/16 1.1 10 Watts (AC) DIN Form A
71215SN21N00N0D100Q3 220/50-240/60 Stainless NBR 5/16 1.1 10 Watts (AC) DIN Form A
71215SN21N00N0D300B2 24/60 Stainless NBR 5/16 1.1 22 Watts (AC) DIN Form A
71215SN21N00N0D300C1 12 VDC Stainless NBR 5/16 1.1 22 Watts (DC) DIN Form A
71215SN21N00N0D300C2 24 VDC Stainless NBR 5/16 1.1 22 Watts (DC) DIN Form A
71215SN21N00N0D300P3 110/50-120/60 Stainless NBR 5/16 1.1 22 Watts (AC) DIN Form A
71215SN21N00N0D300Q3 220/50-240/60 Stainless NBR 5/16 1.1 22 Watts (AC) DIN Form A
71215SN21V00N0D100B2 24/60 Stainless FKM 5/16 1.1 10 Watts (AC) DIN Form A
71215SN21V00N0D100C1 12 VDC Stainless FKM 5/16 1.1 10 Watts (DC) DIN Form A
71215SN21V00N0D100C2 24 VDC Stainless FKM 5/16 1.1 10 Watts (DC) DIN Form A
71215SN21V00N0D100P3 110/50-120/60 Stainless FKM 5/16 1.1 10 Watts (AC) DIN Form A
71215SN21V00N0D100Q3 220/50-240/60 Stainless FKM 5/16 1.1 10 Watts (AC) DIN Form A
71215SN21V00N0D300B2 24/60 Stainless FKM 5/16 1.1 22 Watts (AC) DIN Form A
71215SN21V00N0D300C1 12 VDC Stainless FKM 5/16 1.1 22 Watts (DC) DIN Form A
71215SN21V00N0D300C2 24 VDC Stainless FKM 5/16 1.1 22 Watts (DC) DIN Form A
71215SN21V00N0D300P3 110/50-120/60 Stainless FKM 5/16 1.1 22 Watts (AC) DIN Form A
71215SN21V00N0D300Q3 220/50-240/60 Stainless FKM 5/16 1.1 22 Watts (AC) DIN Form A
71215SN2EN00N0D100B2 24/60 Stainless NBR 3/64 0.06 10 Watts (AC) DIN Form A
71215SN2EN00N0D100C1 12 VDC Stainless NBR 3/64 0.06 10 Watts (DC) DIN Form A
71215SN2EN00N0D100C2 24 VDC Stainless NBR 3/64 0.06 10 Watts (DC) DIN Form A
71215SN2EN00N0D100P3 110/50-120/60 Stainless NBR 3/64 0.06 10 Watts (AC) DIN Form A
71215SN2EN00N0D100Q3 220/50-240/60 Stainless NBR 3/64 0.06 10 Watts (AC) DIN Form A
71215SN2EV00N0D100B2 24/60 Stainless FKM 3/64 0.06 10 Watts (AC) DIN Form A
71215SN2EV00N0D100C1 12 VDC Stainless FKM 3/64 0.06 10 Watts (DC) DIN Form A
71215SN2EV00N0D100C2 24 VDC Stainless FKM 3/64 0.06 10 Watts (DC) DIN Form A
71215SN2EV00N0D100P3 110/50-120/60 Stainless FKM 3/64 0.06 10 Watts (AC) DIN Form A
71215SN2EV00N0D100Q3 220/50-240/60 Stainless FKM 3/64 0.06 10 Watts (AC) DIN Form A
71215SN2GN00N0D100B2 24/60 Stainless NBR 1/16 0.1 10 Watts (AC) DIN Form A
71215SN2GN00N0D100C1 12 VDC Stainless NBR 1/16 0.1 10 Watts (DC) DIN Form A
71215SN2GN00N0D100C2 24 VDC Stainless NBR 1/16 0.1 10 Watts (DC) DIN Form A
71215SN2GN00N0D100P3 110/50-120/60 Stainless NBR 1/16 0.1 10 Watts (AC) DIN Form A
71215SN2GN00N0D100Q3 220/50-240/60 Stainless NBR 1/16 0.1 10 Watts (AC) DIN Form A
71215SN2GV00N0D100B2 24/60 Stainless FKM 1/16 0.1 10 Watts (AC) DIN Form A
71215SN2GV00N0D100C1 12 VDC Stainless FKM 1/16 0.1 10 Watts (DC) DIN Form A
71215SN2GV00N0D100C2 24 VDC Stainless FKM 1/16 0.1 10 Watts (DC) DIN Form A
71215SN2GV00N0D100P3 110/50-120/60 Stainless FKM 1/16 0.1 10 Watts (AC) DIN Form A
71215SN2GV00N0D100Q3 220/50-240/60 Stainless FKM 1/16 0.1 10 Watts (AC) DIN Form A
71215SN2KN00N0D100B2 24/60 Stainless NBR 3/32 0.18 10 Watts (AC) DIN Form A
71215SN2KN00N0D100C1 12 VDC Stainless NBR 3/32 0.18 10 Watts (DC) DIN Form A
71215SN2KN00N0D100C2 24 VDC Stainless NBR 3/32 0.18 10 Watts (DC) DIN Form A
71215SN2KN00N0D100P3 110/50-120/60 Stainless NBR 3/32 0.18 10 Watts (AC) DIN Form A
71215SN2KN00N0D100Q3 220/50-240/60 Stainless NBR 3/32 0.18 10 Watts (AC) DIN Form A
71215SN2KV00N0D100B2 24/60 Stainless FKM 3/32 0.18 10 Watts (AC) DIN Form A
71215SN2KV00N0D100C1 12 VDC Stainless FKM 3/32 0.18 10 Watts (DC) DIN Form A
71215SN2KV00N0D100C2 24 VDC Stainless FKM 3/32 0.18 10 Watts (DC) DIN Form A
71215SN2KV00N0D100P3 110/50-120/60 Stainless FKM 3/32 0.18 10 Watts (AC) DIN Form A
71215SN2KV00N0D100Q3 220/50-240/60 Stainless FKM 3/32 0.18 10 Watts (AC) DIN Form A
71215SN2KV00N0D300B2 24/60 Stainless FKM 3/32 0.18 22 Watts (AC) DIN Form A
71215SN2KV00N0D300P3 110/50-120/60 Stainless FKM 3/32 0.18 22 Watts (AC) DIN Form A
71215SN2KV00N0D300Q3 220/50-240/60 Stainless FKM 3/32 0.18 22 Watts (AC) DIN Form A
71215SN2MN00N0D100B2 24/60 Stainless NBR 1/8 0.28 10 Watts (AC) DIN Form A
71215SN2MN00N0D100C1 12 VDC Stainless NBR 1/8 0.28 10 Watts (DC) DIN Form A
71215SN2MN00N0D100C2 24 VDC Stainless NBR 1/8 0.28 10 Watts (DC) DIN Form A
71215SN2MN00N0D100P3 110/50-120/60 Stainless NBR 1/8 0.28 10 Watts (AC) DIN Form A
71215SN2MN00N0D100Q3 220/50-240/60 Stainless NBR 1/8 0.28 10 Watts (AC) DIN Form A
71215SN2MN00N0D300C1 12 VDC Stainless NBR 1/8 0.28 22 Watts (DC) DIN Form A
71215SN2MN00N0D300C2 24 VDC Stainless NBR 1/8 0.28 22 Watts (DC) DIN Form A
71215SN2MV00N0D100B2 24/60 Stainless FKM 1/8 0.28 10 Watts (AC) DIN Form A
71215SN2MV00N0D100C1 12 VDC Stainless FKM 1/8 0.28 10 Watts (DC) DIN Form A
71215SN2MV00N0D100C2 24 VDC Stainless FKM 1/8 0.28 10 Watts (DC) DIN Form A
71215SN2MV00N0D100P3 110/50-120/60 Stainless FKM 1/8 0.28 10 Watts (AC) DIN Form A
71215SN2MV00N0D100Q3 220/50-240/60 Stainless FKM 1/8 0.28 10 Watts (AC) DIN Form A
71215SN2MV00N0D300B2 24/60 Stainless FKM 1/8 0.28 22 Watts (AC) DIN Form A
71215SN2MV00N0D300C1 12 VDC Stainless FKM 1/8 0.28 22 Watts (DC) DIN Form A
71215SN2MV00N0D300C2 24 VDC Stainless FKM 1/8 0.28 22 Watts (DC) DIN Form A
71215SN2MV00N0D300P3 110/50-120/60 Stainless FKM 1/8 0.28 22 Watts (AC) DIN Form A
71215SN2MV00N0D300Q3 220/50-240/60 Stainless FKM 1/8 0.28 22 Watts (AC) DIN Form A
71215SN2QN00N0D100B2 24/60 Stainless NBR 5/32 0.4 10 Watts (AC) DIN Form A
71215SN2QN00N0D100C1 12 VDC Stainless NBR 5/32 0.4 10 Watts (DC) DIN Form A
71215SN2QN00N0D100C2 24 VDC Stainless NBR 5/32 0.4 10 Watts (DC) DIN Form A
71215SN2QN00N0D100P3 110/50-120/60 Stainless NBR 5/32 0.4 10 Watts (AC) DIN Form A
71215SN2QN00N0D100Q3 220/50-240/60 Stainless NBR 5/32 0.4 10 Watts (AC) DIN Form A
71215SN2QN00N0D300B2 24/60 Stainless NBR 5/32 0.4 22 Watts (AC) DIN Form A
71215SN2QN00N0D300C1 12 VDC Stainless NBR 5/32 0.4 22 Watts (DC) DIN Form A
71215SN2QN00N0D300C2 24 VDC Stainless NBR 5/32 0.4 22 Watts (DC) DIN Form A
71215SN2QN00N0D300P3 110/50-120/60 Stainless NBR 5/32 0.4 22 Watts (AC) DIN Form A
71215SN2QN00N0D300Q3 220/50-240/60 Stainless NBR 5/32 0.4 22 Watts (AC) DIN Form A
71215SN2QV00N0D100B2 24/60 Stainless FKM 5/32 0.4 10 Watts (AC) DIN Form A
71215SN2QV00N0D100C1 12 VDC Stainless FKM 5/32 0.4 10 Watts (DC) DIN Form A
71215SN2QV00N0D100C2 24 VDC Stainless FKM 5/32 0.4 10 Watts (DC) DIN Form A
71215SN2QV00N0D100P3 110/50-120/60 Stainless FKM 5/32 0.4 10 Watts (AC) DIN Form A
71215SN2QV00N0D100Q3 220/50-240/60 Stainless FKM 5/32 0.4 10 Watts (AC) DIN Form A
71215SN2QV00N0D300B2 24/60 Stainless FKM 5/32 0.4 22 Watts (AC) DIN Form A
71215SN2QV00N0D300C1 12 VDC Stainless FKM 5/32 0.4 22 Watts (DC) DIN Form A
71215SN2QV00N0D300C2 24 VDC Stainless FKM 5/32 0.4 22 Watts (DC) DIN Form A
71215SN2QV00N0D300P3 110/50-120/60 Stainless FKM 5/32 0.4 22 Watts (AC) DIN Form A
71215SN2QV00N0D300Q3 220/50-240/60 Stainless FKM 5/32 0.4 22 Watts (AC) DIN Form A
71215SN2SN00N0D100B2 24/60 Stainless NBR 3/16 0.5 10 Watts (AC) DIN Form A
71215SN2SN00N0D100C1 12 VDC Stainless NBR 3/16 0.5 10 Watts (DC) DIN Form A
71215SN2SN00N0D100C2 24 VDC Stainless NBR 3/16 0.5 10 Watts (DC) DIN Form A
71215SN2SN00N0D100P3 110/50-120/60 Stainless NBR 3/16 0.5 10 Watts (AC) DIN Form A
71215SN2SN00N0D100Q3 220/50-240/60 Stainless NBR 3/16 0.5 10 Watts (AC) DIN Form A
71215SN2SN00N0D300B2 24/60 Stainless NBR 3/16 0.5 22 Watts (AC) DIN Form A
71215SN2SN00N0D300C1 12 VDC Stainless NBR 3/16 0.5 22 Watts (DC) DIN Form A
71215SN2SN00N0D300C2 24 VDC Stainless NBR 3/16 0.5 22 Watts (DC) DIN Form A
71215SN2SN00N0D300P3 110/50-120/60 Stainless NBR 3/16 0.5 22 Watts (AC) DIN Form A
71215SN2SN00N0D300Q3 220/50-240/60 Stainless NBR 3/16 0.5 22 Watts (AC) DIN Form A
71215SN2SV00N0D100B2 24/60 Stainless FKM 3/16 0.5 10 Watts (AC) DIN Form A
71215SN2SV00N0D100C1 12 VDC Stainless FKM 3/16 0.5 10 Watts (DC) DIN Form A
71215SN2SV00N0D100C2 24 VDC Stainless FKM 3/16 0.5 10 Watts (DC) DIN Form A
71215SN2SV00N0D100P3 110/50-120/60 Stainless FKM 3/16 0.5 10 Watts (AC) DIN Form A
71215SN2SV00N0D100Q3 220/50-240/60 Stainless FKM 3/16 0.5 10 Watts (AC) DIN Form A
71215SN2SV00N0D300B2 24/60 Stainless FKM 3/16 0.5 22 Watts (AC) DIN Form A
71215SN2SV00N0D300C1 12 VDC Stainless FKM 3/16 0.5 22 Watts (DC) DIN Form A
71215SN2SV00N0D300C2 24 VDC Stainless FKM 3/16 0.5 22 Watts (DC) DIN Form A
71215SN2SV00N0D300P3 110/50-120/60 Stainless FKM 3/16 0.5 22 Watts (AC) DIN Form A
71215SN2SV00N0D300Q3 220/50-240/60 Stainless FKM 3/16 0.5 22 Watts (AC) DIN Form A
71215SN2VN00N0D100B2 24/60 Stainless NBR 1/4 0.75 10 Watts (AC) DIN Form A
71215SN2VN00N0D100C1 12 VDC Stainless NBR 1/4 0.75 10 Watts (DC) DIN Form A
71215SN2VN00N0D100C2 24 VDC Stainless NBR 1/4 0.75 10 Watts (DC) DIN Form A
71215SN2VN00N0D100P3 110/50-120/60 Stainless NBR 1/4 0.75 10 Watts (AC) DIN Form A
71215SN2VN00N0D100Q3 220/50-240/60 Stainless NBR 1/4 0.75 10 Watts (AC) DIN Form A
71215SN2VN00N0D300B2 24/60 Stainless NBR 1/4 0.75 22 Watts (AC) DIN Form A
71215SN2VN00N0D300C1 12 VDC Stainless NBR 1/4 0.75 22 Watts (DC) DIN Form A
71215SN2VN00N0D300C2 24 VDC Stainless NBR 1/4 0.75 22 Watts (DC) DIN Form A
71215SN2VN00N0D300P3 110/50-120/60 Stainless NBR 1/4 0.75 22 Watts (AC) DIN Form A
71215SN2VN00N0D300Q3 220/50-240/60 Stainless NBR 1/4 0.75 22 Watts (AC) DIN Form A
71215SN2VV00N0D100B2 24/60 Stainless FKM 1/4 0.75 10 Watts (AC) DIN Form A
71215SN2VV00N0D100C1 12 VDC Stainless FKM 1/4 0.75 10 Watts (DC) DIN Form A
71215SN2VV00N0D100C2 24 VDC Stainless FKM 1/4 0.75 10 Watts (DC) DIN Form A
71215SN2VV00N0D100P3 110/50-120/60 Stainless FKM 1/4 0.75 10 Watts (AC) DIN Form A
71215SN2VV00N0D100Q3 220/50-240/60 Stainless FKM 1/4 0.75 10 Watts (AC) DIN Form A
71215SN2VV00N0D300B2 24/60 Stainless FKM 1/4 0.75 22 Watts (AC) DIN Form A
71215SN2VV00N0D300C1 12 VDC Stainless FKM 1/4 0.75 22 Watts (DC) DIN Form A
71215SN2VV00N0D300C2 24 VDC Stainless FKM 1/4 0.75 22 Watts (DC) DIN Form A
71215SN2VV00N0D300P3 110/50-120/60 Stainless FKM 1/4 0.75 22 Watts (AC) DIN Form A
71215SN2VV00N0D300Q3 220/50-240/60 Stainless FKM 1/4 0.75 22 Watts (AC) DIN Form A
7121KBN2NV00N0D100B2 24/60 Brass FKM 1/8 0.31 10 Watts (AC) DIN Form A
7121KBN2NV00N0D100C1 12 VDC Brass FKM 1/8 0.31 10 Watts (DC) DIN Form A
7121KBN2NV00N0D100C2 24 VDC Brass FKM 1/8 0.31 10 Watts (DC) DIN Form A
7121KBN2NV00N0D100P3 110/50-120/60 Brass FKM 1/8 0.31 10 Watts (AC) DIN Form A
7121KBN2NV00N0D100Q3 220/50-240/60 Brass FKM 1/8 0.31 10 Watts (AC) DIN Form A
7121KBN2QV00N0D100B2 24/60 Brass FKM 5/32 0.52 10 Watts (AC) DIN Form A
7121KBN2QV00N0D100C1 12 VDC Brass FKM 5/32 0.52 10 Watts (DC) DIN Form A
7121KBN2QV00N0D100C2 24 VDC Brass FKM 5/32 0.52 10 Watts (DC) DIN Form A
7121KBN2QV00N0D100P3 110/50-120/60 Brass FKM 5/32 0.52 10 Watts (AC) DIN Form A
7121KBN2QV00N0D100Q3 220/50-240/60 Brass FKM 5/32 0.52 10 Watts (AC) DIN Form A
7121KBN2QV00N0D300C1 12 VDC Brass FKM 5/32 0.52 22 Watts (DC) DIN Form A
7121KBN2QV00N0D300C2 24 VDC Brass FKM 5/32 0.52 22 Watts (DC) DIN Form A
7121KBN2SV00N0D100B2 24/60 Brass FKM 13/64 0.76 10 Watts (AC) DIN Form A
7121KBN2SV00N0D100C1 12 VDC Brass FKM 13/64 0.76 10 Watts (DC) DIN Form A
7121KBN2SV00N0D100C2 24 VDC Brass FKM 13/64 0.76 10 Watts (DC) DIN Form A
7121KBN2SV00N0D100P3 110/50-120/60 Brass FKM 13/64 0.76 10 Watts (AC) DIN Form A
7121KBN2SV00N0D100Q3 220/50-240/60 Brass FKM 13/64 0.76 10 Watts (AC) DIN Form A
7121KBN2SV00N0D300C1 12 VDC Brass FKM 13/64 0.76 22 Watts (DC) DIN Form A
7121KBN2SV00N0D300C2 24 VDC Brass FKM 13/64 0.76 22 Watts (DC) DIN Form A
73212BN2MN00N0D100B2 24/60 Brass NBR 1/8 0.76 10 Watts (AC) DIN Form A
73212BN2MN00N0D100C1 12 VDC Brass NBR 1/8 0.76 10 Watts (DC) DIN Form A
73212BN2MN00N0D100C2 24 VDC Brass NBR 1/8 0.76 10 Watts (DC) DIN Form A
73212BN2MN00N0D100P3 110/50-120/60 Brass NBR 1/8 0.76 10 Watts (AC) DIN Form A
73212BN2MN00N0D100Q3 220/50-240/60 Brass NBR 1/8 0.76 10 Watts (AC) DIN Form A
73212BN2MV00N0D100B2 24/60 Brass FKM 1/4 0.76 10 Watts (AC) DIN Form A
73212BN2MV00N0D100C1 12 VDC Brass FKM 1/4 0.76 10 Watts (DC) DIN Form A
73212BN2MV00N0D100C2 24 VDC Brass FKM 1/4 0.76 10 Watts (DC) DIN Form A
73212BN2MV00N0D100P3 110/50-120/60 Brass FKM 1/4 0.76 10 Watts (AC) DIN Form A
73212BN2MV00N0D100Q3 220/50-240/60 Brass FKM 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MN00N0D100B2 24/60 Stainless NBR 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MN00N0D100C1 12 VDC Stainless NBR 1/4 0.76 10 Watts (DC) DIN Form A
73212SN2MN00N0D100C2 24 VDC Stainless NBR 1/4 0.76 10 Watts (DC) DIN Form A
73212SN2MN00N0D100P3 110/50-120/60 Stainless NBR 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MN00N0D100Q3 220/50-240/60 Stainless NBR 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MV00N0D100B2 24/60 Stainless FKM 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MV00N0D100C1 12 VDC Stainless FKM 1/4 0.76 10 Watts (DC) DIN Form A
73212SN2MV00N0D100C2 24 VDC Stainless FKM 1/4 0.76 10 Watts (DC) DIN Form A
73212SN2MV00N0D100P3 110/50-120/60 Stainless FKM 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MV00N0D100Q3 220/50-240/60 Stainless FKM 1/4 0.76 10 Watts (AC) DIN Form A
73212SN2MV00N0D300B2 24/60 Stainless FKM 1/4 0.76 22 Watts (AC) DIN Form A
73212SN2MV00N0D300P3 110/50-120/60 Stainless FKM 1/4 0.76 22 Watts (AC) DIN Form A
73212SN2MV00N0D300Q3 220/50-240/60 Stainless FKM 1/4 0.76 22 Watts (AC) DIN Form A
7321HBN2SN00N0D100B2 24/60 Brass NBR 5/16 2.5 10 Watts (AC) DIN Form A
7321HBN2SN00N0D100C1 12 VDC Brass NBR 5/16 2.5 10 Watts (DC) DIN Form A
7321HBN2SN00N0D100C2 24 VDC Brass NBR 5/16 2.5 10 Watts (DC) DIN Form A
7321HBN2SN00N0D100P3 110/50-120/60 Brass NBR 5/16 2.5 10 Watts (AC) DIN Form A
7321HBN2SN00N0D100Q3 220/50-240/60 Brass NBR 5/16 2.5 10 Watts (AC) DIN Form A
7321HBN2SN00N0D300C1 12 VDC Brass NBR 5/16 2.5 22 Watts (DC) DIN Form A
7321HBN2SN00N0D300C2 24 VDC Brass NBR 5/16 2.5 22 Watts (DC) DIN Form A
7321KBN2RN00N0D100B2 24/60 Brass NBR 7/16 2 10 Watts (AC) DIN Form A
7321KBN2RN00N0D100C1 12 VDC Brass NBR 7/16 2 10 Watts (DC) DIN Form A
7321KBN2RN00N0D100C2 24 VDC Brass NBR 7/16 2 10 Watts (DC) DIN Form A
7321KBN2RN00N0D100P3 110/50-120/60 Brass NBR 7/16 2 10 Watts (AC) DIN Form A
7321KBN2RN00N0D100Q3 220/50-240/60 Brass NBR 7/16 2 10 Watts (AC) DIN Form A
7321KBN2RN00N0D300C1 12 VDC Brass NBR 7/16 2 22 Watts (DC) DIN Form A
7321KBN2RN00N0D300C2 24 VDC Brass NBR 7/16 2 22 Watts (DC) DIN Form A

687PDC
821838