301TC-12 - Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN | Parker NA

Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN | #301TC-12

301TC-12

Medium Pressure No-Skive Hoses - EN 853 2SN - ISO 1436 - 301SN | #301TC-12 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose Cover Type: TC
  • Hose I.D. (size): -12
  • Weight: n/a
  • Brand: Parker
  • Media: Air, Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Specifications Met: EN 853, Type 2SN, ISO 1436, Type 2, SAE 100R2, Type AT
  • Compatible Fitting: 48 Series
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 1.153 inch, 29.3 mm
  • Division: Polymer Hose Division Europe
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery
  • Application: Medium Pressure Hydraulics
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: No-Skive 2TE
  • Maximum Operating Pressure: 21.5 MPa, 3100 psi, 215 bar
  • Minimum Bend Radius: 240 mm, 9.449 inch
  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber MSHA approved
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
Safety Warning

Item Information

Parker's Medium Pressure No-Skive hose 301SN according to EN 853 2SN - ISO 1436 Type 2 with the No-Skive thin cover hose construction is the ideal hose range for general medium pressure hydraulic applications. This hose offers extended fluid compatibility and is developed for all general medium pressure hydraulic applications.

Markets:
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety,
  combined with the longest service life of the final product to the end-users.
• High quality compounds allow thin cover hose construction.
• Nitrile inner tube offers extended fluid compatibility.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and
  safer hose assembly.
• The Parker Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel
  and stainless steel.  

Applications:
• General medium pressure hydraulic applications

Parker's Medium Pressures Hose 301SN is compatible with the Parker Parkrimp medium pressure fitting series 48.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513