Wellhead Bleed and Gauge Valve, 30,000 PSI | #30BV9002-SOG


LOADING IMAGES
30BV9002-SOG 30BV9002-SOG

Wellhead Bleed and Gauge Valve, 30,000 PSI | #30BV9002-SOG

Parker Autoclave's BV Series wellhead bleed and gauge valves are ideal for instrumentation calibration or sampling. The BV Series is standard in 316 stainless steel material and will perform up to 30,000 PSI. These valves comply with NACE MR0175.


Technical Specifications

  • Stem Type: Needle
  • Pipe O.D. (mm): 14.29 mm
  • Valve Type: Bleed Valve
  • Maximum Working Pressure (psi): 20, 000
  • Connection Type: M562C
  • Maximum Operating Pressure: 1379 bar
  • Pipe Outside Diameter: 9/16 inch
Safety Warning

Item Information

Parker Autoclave's BV and GV Series bleed and gauge valves are a non-rotating rising stem design, working pressures to 30,000 psi (2068 bar). Tubing sizes are 3/8" and 9/16" and are designed to utilize the parker Autoclave Tubing. These valves are 316 stainless steel construction with other options available. Along with their many features these valves provide dependable and trouble free service in wide variety of applications.
Parker Autoclave Engineers wellhead gauge valves are ideal for instrument calibration and process sampling. The main applications are found in oil and gas drilling, and production, but other markets use these as well. Standard components are offered for normal field service where H2S is not present and type "SOG" for service where H2S is present. Parker Autoclave Engineers type SOG components are available with standard API test and gauge connection (Parker Autoclave Engineers F562C).

Markets:
• Oil and Gas
• Petrochemical
• Chemical


Features/Benefits:
• Tubing sizes are 3/8" and 9/16"
• One inlet and three outlet ports, all 9/16" ports are API test and gauge connection ports
• Non-rotating stem design prevents stem/seat galling
• Metal-to-metal seating for bubble-tight shut-off
• Bleed valve is one piece hex construction allowing easy installation
• Anti-blowout stem design       

Applications:
• Process Sampling
• Instrument Calibration
• High Pressure Skid Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516