3202 03 00 - Mini Pneumatic Push-In Fittings (3mm) - LF 3200 | Parker NA

Mini Pneumatic Push-In Fittings (3mm) - LF 3200 | #3202 03 00

Click to View CAD Model
3202 03 00

Mini Pneumatic Push-In Fittings (3mm) - LF 3200 | #3202 03 00

Miniature pneumatic installations are very precise and sensitive systems, having specific operating characteristics.Consequently, Parker Legris has developed this ergonomic range of brass push-in fittings for its mechanical robustness and compactness.


Technical Specifications

  • Connection 2 Tube Outside Diameter: 3 mm (O.D.)
  • Body Material: Brass, Nickel-plated
  • Shape: Elbow 90° Tube / Tube
  • Product Type: Tube-to-Tube Fittings and Accessories
  • Seal Material: NBR (O-Ring)
  • Maximum Operating Pressure: 18 barg
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 70 °C
  • Vacuum Pressure Rating: n/a
  • Quantity per Box: 10
  • Weight: 0.003 kg
  • Application: Pneumatic Panels, Robotics, Semiconductor, Textile, Pneumatics, Vacuum
  • For Fluid Type: Compressed Air
  • Specifications Met: ISO 14743, PED DI: 97/23/EC, RoHS DI: 2002/95/EC, RoHS 2 2011/65/EC, ATEX DI: 94/9/EC, REACH DI: 1907/2006
Safety Warning

Item Information

Miniature pneumatic installations are very precise and sensitive systems, having specific operating characteristics.

Consequently, Parker Legris has developed this ergonomic range of brass push-in fittings for its mechanical robustness and compactness.

Features/Benefits:

- Compact & Lightweight

• 25% smaller than other fittings on the market for optimum actuator dimensions
• Minimum weight for maximum efficiency
• Reduces energy consumption and limits actuator wear

- Resistance & Performance

• All brass components for excellent impact resistance
• Gripping system with collet for increased robustness and service life
• Excellent resistance to high operating pressures

- Reliability

• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Ideal for very sensitive applications
• Corrosion-resistant

Markets:

• Factory Automation
• Vehicule Assembly Facilities
• Food and Beverage
• Semiconductor
• Wearing Apparel
• Packaging Machinery

Applications:

• Pneumatic Machinery Equipment
• Low Pressure Compressed Air Conveying
• Suitable for Vaccum Applications


Technologies:

• Miniature Fittings
• Push-In Fittings
• Brass Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:

• Fluids: Compressed Air, Non-corrosive Fluids
• Materials: Chemical nickel-plated brass, NBR
• Pressure: Vacuum to 20 bar
• Temperature: -15°C to +80°C
• Ø metric: 3mm

Regulations:

• ISO 14743: Pneumatic fluid power, push-in connectors for thermoplastic tubes
• DI: 94/9/EC (ATEX )
• DI: 2002/95/EC (RoHS), 2011/65/EC
• RG: 1907/2006 (REACH)

Product Types:

• Stud Fittings
• Tube-To-Tube Fittings
• Tube-To-Tube Accessories

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098