38282-6-6B - 82 Series Push On Field Attachable Hydraulic Hose Fittings | Hose Products Division

Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings | #38282-6-6B

Click to View CAD Model
38282-6-6B

Push On Field Attachable Hydraulic Hose Fitting - 82 Series Fittings | #38282-6-6B

Configure hose assemblies quickly and easily in the field without special tools with Parker’s 82 series one-piece, push-on field-attachable hydraulic fittings.


Technical Specifications

  • Hex Type: n/a
  • Shape: Straight
  • Port Connection: 3/8"
  • Hose I.D. (size): -6
  • Materials of Construction: Brass
  • Product Style: Push-Lok Union
  • Port Size: 3/8 inch
  • Hose Inside Diameter: -6 (Size), 3/8 inch, 9.5 mm
  • Connection Size: n/a
  • Product Style: Push-Lok Union
  • Shape: Straight
  • Materials of Construction: Brass
Safety Warning

Item Information

Parker No-Skive 82 Series "Push-Lok®" Fittings are push-on, barb-style field-attachable hydraulic fittings that allow users to quickly and easily make hose assemblies right on the job site without special tools. When coupled with Parker’s No-Skive hoses, 82 series fittings deliver convenience and shorter assembly times, as no clamp is required. Reusable 82 Series fittings feature a one-piece construction for reduced complexity and less chance of leakage. Compatible with the Push-Lok family of multipurpose hoses, 82 series fittings can be used with high temperature, dry air, hot water, fire-resistant, and higher pressure hoses. Offered in a wide range of end configurations and in sizes ranging from ¼” to 1”, 82 Series fittings are available in brass or steel with zinc dichromate plating. Applications include pneumatics, petroleum-base fluids, antifreeze, diesel, and phosphate ester.

Markets:
• Construction
• Utility Equipment
• Machine Tool
• Ground Support Equipment
• Industrial
• Automotive

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuels
• Phosphate ester
• Dry air and water

Compatible Hoses:
• 801
• 804
• 821
• 821FR
• 836

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583