4-4 FBMP7-SS - Tube Fitting, Inverted Two ferrule Compression - MPI Series | Parker NA

Tube Fitting, Inverted Two ferrule Compression - MPI Series | #4-4 FBMP7-SS

4-4 FBMP7-SS

Tube Fitting, Inverted Two ferrule Compression - MPI Series | #4-4 FBMP7-SS

Parker's MPI™ Male Connector is an inverted two ferrule design engineered and manufactured to provide secure, tight, and leak resistant connections for small bore instrumentation applications up to 15,000 PSI.


Technical Specifications

  • Connection 2 Size: 1/4"
  • Connection 1 Size: 1/4"
  • Product Style: MPI Male Connector
  • Materials of Construction: Stainless Steel AISI 316
  • Maximum Working Pressure (psi): 15000 psi
  • Connection 2 Type: Male NPT
  • Connection 1 Type: Compression MPI
  • Brand: Parker
  • Product Type: Medium Pressure Fittings
  • Configuration: Tube to Pipe (Male Pipe)
  • Shape: Straight
  • Operating Pressure: 6000 to 15000 psi, 413 to 1034 bar
  • Minimum Operating Temperature: -254 °C, -425 °F
  • Maximum Operating Temperature: 538 °C, 1000 °F
  • For Fluid Type: Chemicals (Fire Retardant), Fuels, Fuels (Gasoline), Liquid (Glycerin), Hydrogen, Inert Gases, Solvents (Ketone/Acetone), Lubricants (Oils), Mineral Hydraulic Oil, Nitrogen, Natural Gas (Ozone), Petroleum Hydraulic Fluids (Oil), Solvents, Hydraulic Fluids, Steam, Synthetic Oil, Volatile Gas, Water, Coolants (Water-Glycol), Zero Air
  • Length: 2.10 inch
  • Technology: Process Control, Instrumentation, Fluid & Gas Handling
  • Application: Instrumentation Hook-up Systems, Corrosion Resistant Installations, CNG / LNG Lines, Hydrogen Service, Offshore Control Panels, Sensing Lines, Offshore Process Panels, Chemical Injection, Well Head Control Panels, High Pressure Tanks, Process Lines
  • Industry: Healthcare & Life Sciences, Electronics, Industrial Processing, Oil & Gas, Power Generation, Semiconductor, Chemicals Processing, Renewable Energy
  • Materials of Construction: Stainless Steel AISI 316
  • Division: Instrumentation Products Division
Safety Warning

Item Information

Parker MPI™ Fittings are an inverted two ferrule, compression design. They are engineered and manufactured to provide secure, tight, and leak-resistant connections throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures in the range of 6,000 to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including cold drawn – 1/8 hard (unannealed) stainless steel tubing, annealed 2507 seamless tubing or instrument grade thick-walled annealed stainless steel. Every Parker MPI™ Fitting is supplied complete and ready to install.

Markets:
• Offshore
• Oil and Gas
• Chemical
• Petrochemical
• Power
• Research

Features/Benefits:
• Front ferrule with corrosion-resistant Parker Suparcase® forms a seal between the tube, body and ferrule. It also provides a mechanical hold on the tube.
• Back ferrule with corrosion-resistant Parker Suparcase® provides a strong mechanical hold on the tube.
• Longer thread area for improved resistance to pressure and load on the ferrules.
• Molybdenum disulfide-coated inverted nut helps prevent galling, provides easier assembly, and permits multiple remakes.
• Long tube-support area improves resistance to vibration and line loads.

Applications:
• Offshore Process Panels
• Chemical Injection
• Well Head Control Panels
• High Pressure Tanks

Read More Show Less

CAD Drawings + Files

Part Number
4-4 FBMP7-SS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516