Parker Virginia Coil Cleaners | #475158


LOADING IMAGES
475158

Parker Virginia Coil Cleaners | #475158

MPC1 PROKLEAN MPC 1GAL


Technical Specifications

  • Cleanliness: Multi-Purpose Cleaner
  • pH Range: 12
  • Size: 1 gal
  • Application: Multi-Purpose Cleaner
  • Application Type: Easy Pour Gallon
  • Type: Cleaner
Safety Warning

Item Information

The Parker Virginia line of chemicals offers exceptional cleaning effectiveness for condenser coils, evaporator coils, and ice machines. Accumulated dirt, dust and grease insulate against heat transfer which can reduce system BTU capacity by as much as 30%. This results in increased compressor amperage draw and longer unit run times which causes increased utility costs and decreased equipment service life. Keeping heat transfer coils clean ensures maximum performance and efficiency.

Markets:

• Residential & Commercial HVAC
• Food Service Refrigeration
• Commercial Refrigeration
• Specialty & Ultra-low Temperature Refrigeration
• Transportation Air-conditioning and Refrigeration

Features and Benefits:

• Complete line of indoor and outdoor coil cleaners to meet all needs
• Acti-Brite provides industry best coil cleaning to remove dirt, debris, corrosion with the least aluminum removal
• Liquid cleaners ideal for use outdoors or indoors with proper drainage
• Blast-a-Coil is optimized for heavy grease, oils, and solid debris removal, ideal for restaurant coil cleaning
• Coil Klean makes indoor evaporator coil cleaning easy with a no-rinse formulation

Applications:

• Heat Pumps
• Air Conditioning – Residential, Commercial, Chillers
• Refrigeration – Cases, Coolers, Walk in Coolers, Freezers
• Transportation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Aftermarket AC and Refrigeration Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (800) 742-2681

Fax

+1 (800) 241-2872

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687382