4A-V4LQ-SSP - Needle Valve, Toggle Valve - VQ Series | Parker NA

Needle Valve, Toggle Valve - VQ Series | #4A-V4LQ-SSP

4A-V4LQ-SSP

Needle Valve, Toggle Valve - VQ Series | #4A-V4LQ-SSP

Parker's VQ Series toggle valves are quick acting valves for simple open or close systems with low pressure (300 PSI) requirements.


Technical Specifications

  • Body Size: 1/4"
  • Connection 2 Style: Two Ferrule Compression
  • Connection 2 Size: 1/4"
  • Body Shape: Inline
  • Maximum Temperature Rating (C): 93
  • Connection 1 Size: 1/4"
  • Maximum Working Pressure (Bar): 21
  • Connection 1 Style: Two Ferrule Compression
  • Maximum Working Pressure (psi): 300
  • Minimum Working Temperature (C): -29
  • Stem Material: PTFE
  • Minimum Working Temperature (F): -20
  • Body Material: Stainless Steel
  • Seal Material: Fluorocarbon Rubber
  • Maximum Temperature Rating (F): 200
  • Connection 1 Size: 1/4 inch, Two Ferrule Compression
  • Connection 2 Size: 1/4 inch, Two Ferrule Compression
  • Fitting Type: Inline
  • Stem Material: PTFE
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Pressure: 300 psi, 21 bar
  • Body Material: Stainless Steel
Safety Warning

Item Information

Parker’s VQ Series Toggle Valves are the right combination of performance and value for manual or pneumatic on-off control in moderate pressure and temperature applications. The manual version employs a toggle handle for quick action at pressures up to 300 psig (21 bar). Compact double acting, normally closed, and normally open pneumatically actuated versions of this valve are ideal for automatic control at pressures up to 600 psig (41 bar).


Markets:
• Research
• Oil and Gas
• Chemical
• Petrochemical


Features/Benefits:
• Quick acting
• Inline and angle patterns
• Available with CPI™, A-LOK®, male and female NPT end connections
• Panel mountable
• Color-coded handles
• 316 stainless steel and brass body construction
• Stem seal materials:
                      Fluorocarbon Rubber
                      Nitrile Rubber
                      Ethylene Propylene Rubber
• Highly Fluorinated Fluorocarbon Rubber
• Optional handle positioners and anti-lock handles
• 100% factory tested
• Available in normally open, normally closed, and double acting models
• Mounting bracket standard for actuated models

Applications:
• Test Panels
• Purge Systems
• Rapid Fill Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516