560581 - Ferulset® Presetting Tool | Parker NA

Ferulset® Presetting Tool | #560581

560581

Ferulset® Presetting Tool | #560581

Parker's Ferulset® Presetting Tool provides a fast and easy way to manually preset ferrules onto to steel and stainless steel tube.


Technical Specifications

  • Tube O.D. (inch): 1/2
  • Product Type: Pre-Setting Tool
  • Tube Material: steel and stainless steel
  • Size: 1/8 to 2 inch
Safety Warning

Item Information

Parker's Ferulset® Presetting Tools provide a fast and easy way to manually pre-set Parker's ferrules onto steel and stainless steel tube for Ferulok® Flareless 24° Bite Type fitting connections. The tool's bodies are manufactured from hardened steel for withstanding repeated pre-sets.

Markets:
• Construction
• Aerial Lift
• Agriculture
• Material Handling
• Machine Tool
• Transportation
• Alternative Energy
• Off-Shore/Oil & Gas

Features/Benefits:
• Separate tools are available to preset ferrules on steel and stainless steel tube sizes 1/8” through 2” O.D.

Applications:
• Presetting ferrules onto metal tube for industrial and mobile hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Tube Fittings Division

3885 Gateway Boulevard

Columbus, OH 43228 USA

Phone

+1 (614) 279-7070

Fax

+1 (614) 279-7685

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620