60VRMM4812 - Needle Valve, MicroMetering - VRMM Series 60,000PSI | Parker NA

Needle Valve, MicroMetering - VRMM Series 60,000PSI | #60VRMM4812

60VRMM4812

Needle Valve, MicroMetering - VRMM Series 60,000PSI | #60VRMM4812

Parker Autoclave's VRMM Series micro-metering valves are used for the precise metering of fluids up to 60,000 psi (4137 bar). These bar stock valves are designed with a finely tapered stem that closes in a precisely mated replaceable seat.


Technical Specifications

  • Body Material: 316 Stainless Steel
  • Body Type: 2-Way Angle
  • Maximum Working Pressure (psi): 60, 000
  • Tube Size: 1/4" Cone and Thread
  • Stem Type: Reg
  • Brand: Autoclave
  • Technology: Process Control
  • Application: High Pressure Fluid Handling
Safety Warning

Item Information

Parker Autoclave's VRMM Series micro-metering valves are designed for applications where more precise control of small flows is required than is possible with a standard regulating stem. Barrel and Thimble micrometer design permits settings to be repeated. Metering is effected by a finely tapered stem acting in a precisely mated replaceable seat. Very fine stem position is achieved utilizing a 40 TPI thread. The Barrel and Thimble are set for proper metering at the factory.

These valves are designed for metering only and cannot be used as a shutoff valve. Minimum flow is factory set and occurs at “0” position. DO NOT OPERATE THE VALVE BELOW THE ZERO POSITION OR DAMAGE WILL RESULT. When shutoff action is required, a correlated shutoff valve from Parker AE series 10V, 30VM or 60VM should be installed in series with the micro-metering valve.

Along with their many features these micro-metering valves provide dependable and trouble free service in wide variety of applications.

Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research


Features/Benefits:
• Barrel and Thimble design permits repeatable settings.
• Barrel divisions every 0.025”
• 25 Thimble divisions, each representing 0.001” stem travel
• One revolution = 0.025” stem travel
• Cold-worked type 316 stainless steel body with stainless steel packing gland. Stem and seat are cold-worked type 316 stainless steel.
• Packing below stem threads is PTFE for the 10VRMM and 30VRMM valves and nylon leather for the 60VRMM. For packing options, see Technical Information Section.
• SpeedBite “W” connections are used on the 10VRMM valves and Parker AE High Pressure coned-and-threaded connections on 30VRMM and 60VRMM valves.



Applications:
• High Pressure Pilot Plants
• Research Panels
• High Pressure Fluid Handling Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516