Transair® Hose Reel | #6698 10 01


LOADING IMAGES
6698 10 01

Transair® Hose Reel | #6698 10 01

10' Hose Reel


Technical Specifications

  • Hose Inside Diameter: 6 MM
  • Length: 3 FEET|10 M
  • Division: Low Pressure Connectors Europe Division
  • For Fluid Type: Air
  • Weight: 3.4 kg, 7.5 lb
  • Assembly Time: 0.15 Hours
  • Industry: General Industrial
  • Brand: Parker Transair, Parker, Transair
  • Quantity per Box: 1.0
  • Length: 3 FEET|10 M, 3 ft, 10 m
  • Hose Inside Diameter: 6 mm
  • Application: In Plant Pneumatic
  • Product Type: Compressed Air Piping
  • Technology: Fluid & Gas Handling|Pneumatics, Fluid & Gas Handling, Pneumatics
  • Maximum Operating Pressure: 250 psi, 17.2 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
Safety Warning

Item Information

Parker Transair® Hose Reels for flexible compressed air hoses are lightweight and easily install into an existing Transair system. A hose clutch with free return makes these hoses retract with little resistance. Installing an air hose reel will prevent air hose damage that normally occurs from leaving them around the shop. 


Transair pneumatic hose reels have a 1/4" male outlet connection and a 3/8" inlet connection. 


Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick Connection Technology
• Optimum Flow Rate
• 10-Year Warranty
• Lightweight

Applications:
• Compressed Air

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Fluid System Connectors Division

300 Parker Drive

Otsego, MI 49078 USA

UNITED STATES

Phone

+1 (269) 692-6555

Fax

+1 (269) 694-4614

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547