#701-6 - High Pressure Parkrimp Hoses 701 - 701TC | Parker NA

High Pressure Parkrimp Hoses 701 - 701TC | ##701-6

701-6

High Pressure Parkrimp Hoses 701 - 701TC | #701-6 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 3/8
  • Hose I.D. (mm): 9.5
  • Hose Cover Type: Standard
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Parker
  • Specifications Met: EN 856, Type 4SP, ISO 3862, Type 4SP
  • Compatible Fitting: 70 Series
  • Inside Diameter: 3/8 inch, 9.5 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: High Pressure Hydraulics
  • Hose Reinforcement Material: 4 Spirals of High Tensile Steel Wire
  • Outside Diameter: 0.842 inch, 21.4 mm
  • Division: Polymer Hose Division Europe
  • Media: Air (General Industrial Air), Coolants (Glycol, Water-Glycol), Lubricants (Oils), Petroleum Hydraulic Fluids, Water
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Technology: Fluid & Gas Handling
  • Product Type: Hydraulic Hose
  • Product Style: No-Skive Multispiral
  • Maximum Operating Pressure: 6500 psi, 45 MPa, 450 bar
  • Minimum Bend Radius: 180 mm, 7.087 inch
  • Design Factor: 4:1
  • Materials of Construction: Rubber
  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Weight: 0.78 kg/m, 0.52 lb/ft
Safety Warning

Item Information

Parker's High Pressure No-Skive hoses 701 and 701TC are the preferred hoses for general high pressure hydraulic applications. The hoses are designed with a No-Skive construction and are suitable for a working pressure up to 45,0 MPa. Based on the advanced materials the hose type 701TC is highly abrasion resistant. The Parker High Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.

Markets:
• Construction Equipment
• Injection Moulding
• Forestry and Agriculture
• Materials Handling
• Pulp and Paper

Features/Benefits:
• Reinforcement of four spirals high-tensile steel wire - according to ISO 3862 - EN 856 Type 4SP.
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users.
• The hose type 701TC has a tough cover (TC) and is therefore ideal for applications where high abrasion resistance is required. Tough cover 80 x greater abrasion resistance than standard rubber cover hoses.
• 701TC is also MSHA approved and suitable for temporary immersion in mineral oil up to 70 °C with frequent inspections.
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly.

Applications:
• General high pressure hydraulic applications

Parker's High Pressures Hoses 701 and 701TC are compatible with the Parker Parkrimp medium pressure fitting series 70.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513