#7165-25250 - Automotive and Boat Hose - Wavemaster™ | Parker NA

Automotive and Boat Hose - Wavemaster™ | ##7165-25250

7165-25250

Automotive and Boat Hose - Wavemaster™ | #7165-25250

Wavemaster™ series 7165 is a premium grade marine barrier fuel line/venting hose where low permeability levels for efficient engines are required.


Technical Specifications

  • Hose I.D. (inch): 1/4
  • Maximum Working Pressure (Bar): 7
  • Hose I.D. (mm): 6.3
  • Hose Inner Tube Material: Translucent, Polyamide (PA)
  • Maximum Operating Pressure: 7 bar, 100 psi
  • Weight: 0.16 kg/m, 0.11 lb/ft
  • Industry: Marine
  • Brand: Parker
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 2.5 inch, 63.5 mm
  • Division: Polymer Hose Division Europe
  • Application: Automotive, Boat
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: ABYC, CARB SORE, CE, EPA, ISO 7840 A1, NMMA, SAE J1527, Type A1-15, USCG A1
  • Compatible Fitting: n/a
  • Inside Diameter: 1/4 inch, 6.3 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Outside Diameter: 0.535 inch, 13.6 mm
  • Cover Material: Nitrile/PVC
  • Minimum Operating Temperature: -29 °C, -20 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
Safety Warning

Item Information

Wavemaster™ series 7165 is manufactured with high quality materials providing excellent chemical and mechanical properties resulting ideal for the delivery of a wide range of fuel at high temperatures.  The hose incorporates a thermoplastic barrier to resist fuel permeation providing compliance with governments and industry regulations, and the cover is resistant to abrasion, oil and weathering providing maximum performance in challenging applications.

Markets
• Marine

Features/Benefits
• Meets or exceeds main international standards and regulations for a wide market acceptance
• High flexibility for easy routing/installation in engine compartments
• Nylon barrier tube to limit permeation of Volatile Organic Compound (VOC)
• Design Factor 4:1 enhances safety for equipment and engines

Applications
• Biodiesel up to B100, diesel, ethanol, gasoline, oil
• Marine fuel fill/fuel lines
• Marine fuel vent systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513