Standard Duty Heater Hose, Series 7186 | #7186-751


LOADING IMAGES
7186-751

Standard Duty Heater Hose, Series 7186 | #7186-751

Standard Duty Heater Hose is designed for use in heater and radiator systems in in vehicles and industrial equipment in applications to 212°F and 125 psi, Series 7186


Technical Specifications

  • Standard Pack Qty (ft): 500
  • Maximum Working Pressure (psi): 70
  • Hose I.D. (inch): 3/4
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Application: Specialty
  • Media: Coolants, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water (Hot Water)
  • Specifications Met: n/a
  • Hose Reinforcement Material: 2 Plies of Textile
  • Package Type: Reel
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Outside Diameter: 1.032 inch, 26.2 mm
  • Cover Color: Black
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.24 lb/ft, 0.36 kg/m
  • Minimum Bend Radius: 9 inch, 228.6 mm
  • Maximum Operating Pressure: 70 psi, 4.8 bar

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7186 Standard Duty Heater Hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The hose construction resists aging, chemicals, cold leaks, cracking, delamination, heat and ozone to maximize performance in elevated temperatures common to engine compartments.

Markets:
• Agriculture
• Construction
• General Industrial
• Transportation

Features/Benefits:
• Tube: Black EPDM for heat and chemical resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: Black EPDM for abrasion, heat and oil resistance.
• Couplings: Qualified with crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Coolants
• Hot water
• Mild chemicals
- usage
• Coolant systems
• Drain lines

Safety/Technical:
• Design Factor: 4:1
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583