7243-501 - Liquid Petroleum Gas LPG Hose, Series 7243 | Parker NA

Liquid Petroleum Gas LPG Hose, Series 7243 | #7243-501

Series 7243

Liquid Petroleum Gas LPG Hose, Series 7243 | #Series 7243 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Working Pressure (psi): 350
  • Hose I.D. (inch): 1/2
  • Hose Inner Tube Material: Black, Nitrile
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene-impregnated
  • Hose Reinforcement Material: Braid of Textile, 1 Braid of Stainless Steel Wire
  • Media: LPG, Propane
  • Specifications Met: UL 21.0
  • Compatible Fitting: n/a
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Package Type: Reel
  • Outside Diameter: 0.922 inch, 23.4 mm
  • Tube Material: Nitrile
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.29 lb, 0.13 kg
  • Minimum Bend Radius: 2.8 inch, 71.1 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 500 ft
Safety Warning

Item Information

Parker's Series 7243 Liquid Petroleum Gas LPG Hose provides superior service as a fuel supply hose across a wide variety of LPG/propane forklift and utility vehicle applications. The flexible industrial rubber hose provides maximum strength and corrosion resistance as a vibration-dampening connector between the fuel tank and engine. Series 7243 incorporates a textile cover for additional durability and is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: One stainless steel braids for kink resistance, strength and durability.
• Cover: Black chloroprene-impregnated textile for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
• Couplings: Parker Series 20 reattachable couplings for field installation and downtime reduction.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Fuel lines
• Fork lifts
• Utility equipment

Industry Standards:
• UL21

Safety/Technical:
• Design Factor: 5:1
•  Click here to link to CrimpSource® for current crimp specifications.  

Warnings:
• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583