Adjustable Hydraulic Crimper, Series COS-K2 | Product Series

Filter by

    No filters selected

Equipment Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Adjustable Hydraulic Crimper, Series COS-K2

Adjustable Hydraulic Crimper, Series COS-K2 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Equipment
  • Equipment Type: 1/4
  • Hose Inside Diameter: 6.4 inch, 2 mm, 50.8 inch, 375 mm
  • Weight: 170.1 lb, 43.1 kg
Safety Warning

Full Product Description

Parker's Series COS-K2 Adjustable Hydraulic Crimper is bench-mountable and occupies a small footprint for economy of space. The COS-K2 is capable of adjusting to a wide range of textile or wire reinforced hoses to 2 inch inside diameter, providing excellent versatility. The machine offers rapid, repeatable and accurate fabrication of similar assemblies for maximum efficiency and productivity.

Markets:
• General Industrial

Features/Benefits:
• Compact bench-mountable design for efficient use of space.
• Adjustable die closure settings for maximum versatility.
• Rapid repeatability for increased efficiency and productivity.

Applications:
• Assembly lines
• Fabrication centers
• Manufacturing centers
• Repair centers

Safety/Technical:
-specifications
• 2” hose maximum inside diameter; textile or wire reinforced hose
• 80 tons of crimping force/capacity
• 2.0 horsepower hydraulic pump
• 115 VAC single phase power
• Approximate dimensions 17" W x 32" L x 29 H
• 375 lbs. weight
-accessories
• Included: pusher plate
• Optional: crimper stand, die storage rack

Related Documents

Product Demos & Tutorials
COS K2 Crimper Manual
×
Products Equipment Type
Crimpers COS-K2 Adjustable Bench-Mounted Crimper

687PDC
687583