Adjustable Hydraulic Crimper, Series COS-K6 | Product Series

Filter by

    No filters selected

Hose I.D. Maximum (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Adjustable Hydraulic Crimper, Series COS-K6

Adjustable Hydraulic Crimper, Series COS-K6 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Equipment
  • Equipment Type: Adjustable Free-Standing Production Crimper
  • Hose Inside Diameter: 3/16 inch, 4.8 mm, 152.4 mm
  • Weight: 4000 lb, 1814 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series COS-K6 Adjustable Hydraulic Crimper is computer controlled for accuracy and capable of adjusting to a wide range of hoses to 6 inch inside diameter, providing excellent versatility. The floor-mounted machine allows easy access from the front or rear and offers rapid, repeatable and accurate fabrication of similar assemblies for maximum efficiency and productivity.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Floor-mounted design for stability and eye-level access to the control unit and crimping area.
• Computer controlled crimp settings and adjustments for accurate and reliable performance.
• Rapid repeatability for increased efficiency and productivity.

Applications:
• Fabrication centers
• Manufacturing centers
• Repair centers

Safety/Technical:
- specifications
• Textile or wire reinforced hose
• 6” hose maximum inside diameter
• 350 tons of crimping force/capacity
• 7.5 horsepower, 2-speed hydraulic pump
• 230 VAC 3-phase (standard)
• 440 - 480 VAC 3-phase (optional)
• Approximate dimensions 36" W x 48" L x 57 H
• Weight 4000 lbs

Related Documents

Product Demos & Tutorials
COS-K6 Crimper Manual
×
Products Hose I.D. Maximum (inch)
COS-K6 6

687PDC
687583