Adjustable Hydraulic Crimper, Series COS-K4 | Product Series

Filter by

    No filters selected

Equipment Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Adjustable Hydraulic Crimper, Series COS-K4

Adjustable Hydraulic Crimper, Series COS-K4 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Equipment
  • Equipment Type: Adjustable Free-Standing Production Crimper
  • Hose Inside Diameter: 1/4 inch, 6.4 mm, 4 inch, 101.6 mm
  • Weight: 573 lb, 43.1 kg
Safety Warning

Full Product Description

Parker's Series COS-K4 Adjustable Hydraulic Crimper is computer controlled for accuracy and capable of adjusting to a wide range of textile or wire reinforced hoses to 4 inch inside diameter, providing excellent versatility. The floor-mounted machine allows easy access from the front or rear and offers rapid, repeatable and accurate fabrication of similar assemblies for maximum efficiency and productivity.

Markets:
• General Industrial

Features/Benefits:
• Floor-mounted design for stability and eye-level access to the control unit and crimping area.
• Computer controlled crimp settings and adjustments for accurate and reliable performance.
• Rapid repeatability for increased efficiency and productivity.

Applications:
• Fabrication centers
• Manufacturing centers
• Repair centers

Safety/Technical:
-specifications
• 4” hose maximum inside diameter; textile or wire reinforced hose
• 265 tons of crimping force/capacity
• 5.0 or 7.5 horsepower hydraulic pump
• 208 - 230 VAC single-phase or 3-phase (optional)
• 440 - 480 VAC 3-phase (optional)
• Approximate dimensions 18.3" W x 27.3" L x 31.3 H
• 573 lbs. weight
-accessories
• Included: adapter dies set, foot pedal, grease, spare fuses
• Optional: crimper stand, die storage rack with die change tool, rear stop (electrical or mechanical)

Related Documents

Product Demos & Tutorials
COS-K4 Crimper Manual
×
Products Equipment Type
Crimpers COS-K4 Adjustable Free-Standing Production Crimper

687PDC
687583