Adjustable Hydraulic Crimper, Series COS-K10 | Product Series

Filter by

    No filters selected

Hose I.D. Maximum (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Adjustable Hydraulic Crimper, Series COS-K10 Adjustable Hydraulic Crimper, Series COS-K10

Adjustable Hydraulic Crimper, Series COS-K10 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Application: Equipment
  • Equipment Type: Adjustable Free-Standing Production Crimper
  • Hose Inside Diameter: 1/4 inch, 6.4 mm, 254 mm
  • Weight: 6185 lb, 2805 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series COS-K10 Adjustable Hydraulic Crimper is computer controlled for accuracy and capable of adjusting to a wide range of hoses to 10 inch inside diameter, providing excellent versatility. The floor-mounted machine allows easy access from the front or rear and offers rapid, repeatable and accurate fabrication of similar assemblies for maximum efficiency and productivity.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Floor-mounted design for stability and eye-level access to the control unit and crimping area.
• Computer controlled crimp settings and adjustments for accurate and reliable performance.
• Rapid repeatability for increased efficiency and productivity.

Applications:
• Fabrication centers
• Manufacturing centers
• Repair centers

Safety/Technical:
- specifications
• Textile or wire reinforced hose
• 10” hose maximum inside diameter
• 485 tons of crimping force/capacity
• 7.5 horsepower, 2-speed hydraulic pump
• 230 VAC 3-phase (standard)
• 440 - 480 VAC 3-phase (optional)
• Approximate dimensions 30" W x 44" L x 74” H
• Weight 6185 lbs

Related Documents

Product Demos & Tutorials
COS-K10 Crimper Manual
×
Products Hose I.D. Maximum (inch)
COS-K10 10

687PDC
687583