Bleed Valve, 10,000 PSI - BV Series | #8F5-BV8-SS-BVT-T


LOADING IMAGES
8F5-BV8-SS-BVT-T

Bleed Valve, 10,000 PSI - BV Series | #8F5-BV8-SS-BVT-T OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Maximum Operating Temperature (F): 850
  • Inlet Port Connection Type: SAE Male
  • Vent Type: Barbed Vent Tube
  • Handle: Tee Bar Handle
  • Maximum Working Temperature (C): 454
  • Minimum Working Temperature (C): -54
  • Body Material: 316 Stainless Steel
  • Maximum Working Pressure (psi): 10, 000
  • Maximum Working Pressure (Bar): 689
  • Inlet Port Size (inch): 1/2"
  • Minimum Working Temperature (F): -65
  • Inlet Port Size: 1/2 inch, SAE Male
  • Body Material: Stainless Steel 316
  • Vent Type: Barbed Vent Tube
  • Handle Type: Tee Bar Handle
  • Maximum Operating Pressure: 10000 psi, 689 bar
  • Maximum Operating Temperature: 850 °F, 454 °C
  • Minimum Operating Temperature: -65 °F, -54 °C
Safety Warning

Item Information

Parker BV Series Bleed Valves are designed for systems up to 10,000 PSI (689 BAR).These bleed valves are used on other valves or systems such as multi-valve manifolds or gauge/root valves. Functionally, the bleed valve vents the system line pressure either to atmosphere or to a separate containment line when used with the optional barbed vent tube. These compact valves provide a positive stop/vent tube design that prevents the accidental removal of the stem. This safety feature is not found in many common bleed valves.

Parker bleed valves are used whenever an instrument is removed from a system or to assist in the calibration of control devices. The BV Series is also recommended for use in bleeding hydraulic systems and comes in both NPT Male Pipe and SAE ports for installation flexibility.

Markets:

• Power
• Chemical/Petrochemical
• Pulp and Paper
• Offshore

Features/Benefits:

• Available in stainless steel, carbon steel and Alloy N24135
• Vent tube directs excess gas or liquid from system lines
• Chrome plated stem provides extended cycle life with improved sealability
• Positive stop/vent tube design prevents accidental removal of the stem
• Compact design
• Wrench actuation
• Available in a variety of end configurations including male pipe and SAE ports
• 100% factory tested
• Barbed vent tube option enables containment of vented media
• Optional T-bar handle for wrench-less actuation


Applications:
• Multi-Valve Manifolds
• Pressure Tanks
• Calibration systems
• Hydraulic Systems
Parker BV Series Bleed Valves are designed for systems up to 10,000 PSI (689 BAR).These bleed valves are used on other valves or systems such as multi-valve manifolds or gauge/root valves. Functionally, the bleed valve vents the system line pressure either to atmosphere or to a separate containment line when used with the optional barbed vent tube. These compact valves provide a positive stop/vent tube design that prevents the accidental removal of the stem. This safety feature is not found in many common bleed valves.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Cross Reference Tool
Communities, Blogs & Industry Links
ACS
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516