902375 - Aluminum Pumps – PGG Series | Parker NA

Aluminum Pumps – PGG Series | #902375

902375

Aluminum Pumps – PGG Series | #902375

PGG20030 BC1A3


Technical Specifications

  • Rotation: Bi-Direction
  • Pump Displacement (cu in/rev): 0.7
  • Shaft Seal Material: NBR
  • Flow Rate (gpm): 3.03
  • Porting: SAE 10 Straight Thread - Rear
  • Mounting Style: SAE 2-Bolt "A"
  • Shaft Type: 9/16 Dia. Keyed
  • Size: 0030
  • Weight (lbs): 3.5
  • Weight: 3.5 lb (Max), 1.59 kg (Max), 3.5 lb, 1.59 kg
  • Maximum Displacement: 0.7 inch3/rev, 11.47 cm3/rev
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Filter Included: No
  • Media: n/a
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 2000 psi, 138 bar, up to 2000 psi
  • Port Location: Rear Ports, Side Ports
  • Pump Type: Fixed, Gear
  • Direction of Rotation: Counterclockwise, Clockwise, Bi-Direction
  • Minimum Fluid Temperature: 5 °F, -15 °C
  • Circuit Path: Open
  • Drain Option: No
  • Body Material: Aluminum
  • Sensor Type: n/a
  • For Fluid Type: Standard Hydraulic Fluids
  • Operating Pressure: up to 138 bar, up to 2000 psi
  • Product Type: Gerotor Pump, aluminum w/roller bearings
  • Flow Rate: up to 3 gal/min, 3.03 gal/min, 11.5 L/min
  • Displacement: up to 11.47 cm3/rev, up to 0.7 inch3/rev, 0.7 inch3/rev (Pump), 11.471 cm3/rev (Pump)
  • Size: 30
  • Shaft Seal Material: NBR
  • Mounting Type: 2-Bolt SAE A
  • Shaft Type: 9/16 Dia. Keyed
  • Number of Ports: SAE 10 Straight Thread to Rear
  • Maximum Operating Speed: 3500 RPM
  • Maximum Continuous Pressure: up to 1500 psi
  • Output Power: 1.77 HP
  • Maximum Oil Temperature: 180 °F, 82.2 °C
  • Maximum Kinematic Viscosity: 150 SUS
  • Filter Efficiency Rating: 10 micron
Safety Warning

Item Information

Parker’s Aluminum Pump PGG Series fixed displacement High Speed Low Torque Gerotor pump offers high performance and high power density dues to its aluminum construction, making it an ideal selection for the Aerial, Agriculture, Construction, Forestry, Material Handling, and Turf Equipment markets.  It is available as a standard pump, or a pump with a primary circuit relief valve.            
        
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece construction for distribution flexibility
• Aluminum pumping sections for light weight
• Roller bearings for durability

Applications:
• Power steering pumps
• Brake pump
• Hydraulic Power Unit
• Filter Cart Pump
• Transfer pump
• Lube pump

Technical Specifications:
• Flows from .95 GPM to 3.03 GPM per 1000 rpm
• Sizes from 3.57 to 11.471 cc/rev (0.218 to 0.700 cir)
• Operating pressures up to 138 bar (2,000 psi)
• Speeds up to 3,500 rpm
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting available

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Pump & Motor Division Headquarters

Pump & Motor Division Headquarters

101 Canterbury Rd

Kings Mountain

NC

28086-9433

Phone

(423) 639-8151

Fax

(704) 730-5832

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688058