Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series | #935458Q


LOADING IMAGES
935458Q

Replacement Elements - Medium Pressure Inline Duplex Filter MPD Series | #935458Q

The Parker MPD's innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications. A truly economical Medium Pressure Filter.


Technical Specifications

  • Filter Element: 05QE Microglass
  • Filter Housing Series: MPD/MPDH
  • Seal Material: Fluorocarbon
  • Length: Double
  • Product Series: MPD-2
  • Filter Element Type: 05QE Microglass, Coreless
  • Length: Double
  • Seal Material: Fluorocarbon
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
Safety Warning

Item Information

The Parker MPD Series Filters are an outstanding choice for today’s demanding hydraulic control and circulating oil systems. The MPD’s innovative modular design, rugged ductile iron construction and coreless element technology, combined with many other features, provide solutions across a broad range of industrial applications.

The Modular design provides user flexibility for simplex or duplex applications. Incorporating side chambers as simplex filters along with duplex installations provide common elements across the circuit design.

Construction features like full ported transfer valve with neutral center flow capability offer tremendous benefit in cold start conditions. Standard features like pressure sensing taps, vents, drains and internal pressure equalization make this product incomparable in industry.

Using genuine Parker MPD Medium Pressure Filter Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in Single and Double lengths and several micron ratings (2, 5, 10, and 20), these replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker AFD - Aerospace Business Unit

Aerospace Filtration Division

8439 Triad Drive

Greensboro, NC 27409

USA

Phone

336-668-4444

Fax

336-668-4452

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
731421