941034Q - Replacement Elements - High Pressure Filter WPF Series | Parker NA

Replacement Elements - High Pressure Filter WPF Series | #941034Q

Replacement Elements - High Pressure Filter WPF Series | #941034Q

Parker engineers have developed what soon will be the industry standard in high pressure hydraulic filtration. The 7,000 psi WPF series incorporates many advanced features designed for one reason: to improve your bottom line.


Technical Specifications

  • Seal Material: Fluorocarbon
  • Compatible Series: WPF2
  • Micron Rating: 10QE microglass
  • Length: single
  • For Fluid Type: Mineral, Petroleum and Polyalphaolefin (PAO) based fluids
  • Filter Element Type: Coreless
  • Product Type: Hydraulic Filter Element
Safety Warning

Item Information

Parker’s World Pressure Filter (WPF) Series offers an innovative alternative to conventional high pressure and reverse flow filters. The WPF design incorporates all the benefits of Wireglass media along with a unique reverse flow and bypass valve arrangement.

There is no better high pressure filter available today for durability and performance. The reduction of your operating costs is our primary concern, and we are committed to contributing towards your success.

Using the genuine Parker World Pressure Filter (WPF) Series replacement elements guarantees Parker’s quality of filtration. Using aftermarket filters with unknown media quality may save initial cost, but can increase overall costs by requiring more element change outs and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.

Available in several micron ratings (2, 5, and 10), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Engine Mobile Hydraulic and Fuel Filtration Division

16810 County Rd 2

Metamora

OH

USA

43540

Phone

1 419 644 4311

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687502