Automotive Heater & Cooling Hose - Series 6722 | Product Series

Filter by

    No filters selected

Maximum Working Pressure (Bar)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive Heater & Cooling Hose - Series 6722

Automotive Heater & Cooling Hose - Series 6722

Series 6722 is a hose designed for use in heater and radiator systems in heavy duty/high capacity vehicles and industrial equipment in applications to 177°C and 5,7 bar.

Technical Specifications

  • Weight: 0.10 to 0.34 lb/ft, 0.15 to 0.51 kg/m
  • Industry: General Industrial, Transportation
  • Hose Inner Tube Material: Silicone Rubber Compound
  • Brand: Parker
  • Maximum Operating Temperature: 177 °C, 350 °F
  • Minimum Operating Temperature: -54 °C, -65 °F
  • Maximum Operating Pressure: 58 to 83 psi, 4 to 5.7 bar
  • Application: Automotive, Boat
  • Product Type: Coolant Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Silicone
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Delivery
  • Minimum Bend Radius: 0.512 to 5 inch, 13 to 127 mm
  • Specifications Met: SAE J20R3, Class A, SAE J2387
  • Inside Diameter: 0.236 to 0.984 inch, 6 to 25 mm
  • Hose Reinforcement Material: Multiple Plies High Temperature Resistant
  • Outside Diameter: 0.512 to 1.338 inch, 13 to 34 mm
  • Media: Water (Hot Water)
Safety Warning

Full Product Description

Parker's Series 6722 hose provides excellent service across a wide variety of coolants and multiple engine heater and radiator applications. The silicone construction resists chemicals, aging, cold leaks, cracking, delamination, heat, ozone and peeling to maximize performance. The hose is flexible for easy routing and installation, resists the elevated temperatures common to engine compartments.

Markets
• General Industrial
• Transportation

Features/Benefits
• Tube: Red silicone for superior heat resistance to 177°C
• Reinforcement: Multiple textile plies for strength and kink resistance
• Blue silicone cover for superior temperature resistance and easy identification
• Design Factor: 3:1 enhances safety for operators and equipment
• Nonconductive for an optimal insulation

Applications
• Coolant
• Hot water
• Heater and coolant circuits
• DEF systems
• Agricultural equipment
• Buses
• Construction equipment
• Off-road equipment
• Trucks

Related Documents

×
Products Maximum Working Pressure (Bar) Hose I.D. (mm)
6722-0250050 5.7 6
6722-0375050 5.7 10
6722-0500050 5.7 13
6722-0625050 5.7 16
6722-0750050 4.6 19
6722-1000050 4 25

687PDC
687513