Automotive Cooling & Heating Alternative Fuel Line - Radior 10 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Automotive Cooling & Heating Alternative Fuel Line - Radior 10

Automotive Cooling & Heating Alternative Fuel Line - Radior 10

Radior 10 hose is designed for delivery of hot water in engine cooling systems.

Technical Specifications

  • Industry: General Industrial, Off-road Machinery, Transportation
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Brand: Parker
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Application: Automotive, Boat
  • Product Type: Transfer Hose, Coolant Hose, Water Hose
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Division: Polymer Hose Division Europe
  • Technology: Fluid & Gas Handling
  • Hose Reinforcement Material: Textile
  • Design Factor: 3:1
  • Materials of Construction: Rubber
  • Weight: 0.23 lb/ft, 0.08 lb/ft, 0.13 to 0.35 kg/m
  • Product Style: Delivery
  • Media: Water (Hot Water)
  • Specifications Met: Parker Specifications
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 0.276 to 0.591 inch, 7 to 15 mm
  • Maximum Operating Temperature: 100 °C with peaks up to 120°C., 212 °F with peaks up to 248°F.
  • Minimum Bend Radius: 1.969 to 3.543 inch, 50 to 90 mm
  • Outside Diameter: 0.512 to 0.905 inch, 13 to 23 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Radior 10 bar hose is engineered to serve at its best - but not limited to - in automotive heating/cooling system specially those with alternative fuels such as LPG and methane. The hose construction incorporates premium grade materials that provide electrochemical resistance to inhibit striations and rusting of hose-to-metal interfaces and high temperatures perfomance. A reliable and competitive solution for all engines.

Markets
• Automotive
• Transportation
• Agriculture
• General Industrial

Features/benefits
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor 3:1 enhances safety of equipments and engines
• Robust structure to avoid kinking and increase service life
• 10 bar WP to satisfy the most demanding applications

Applications
• Hot water, coolant, mild chemicals
• Cooling and heating

Related Documents

×
Products Hose I.D. (mm)
IH30114029/100 7
IH30114030/100 15

687PDC
687513