Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Radior DIN 6 is designed for cooling systems of automotive and stationary engines and for refrigerant systems in applications ranging max 6 bar WP and it is fully compliant to DIN 73411 specs up to ID 25 mm.
California Residents: Prop-65 Warning
| Product Demos & Tutorials |
|---|
| Parker_How to Video - For a Correct Hose Installation_UK--(English) |
| Contact & Support Information |
|---|
| Check Out Our Top-Quality Hoses and Fittings--(English) |
| Products | Hose I.D. (mm) |
|---|---|
| IH30836101/40 | 10 |
| IH30836103/40 | 13 |
| IH30836104/40 | 15 |
| IH30836105/40 | 16 |
| IH30836106/40 | 18 |
| IH30836107/40 | 20 |
| IH30836108/40 | 22 |
| IH30836109/40 | 25 |
| IH36836110/40 | 28 |
| IH36836111/40 | 30 |
| IH36836112/40 | 32 |
| IH36836113/40 | 35 |
| IH36836114/40 | 38 |
| IH36836115/40 | 40 |
| IH36836116/40 | 42 |
| IH36836117/40 | 45 |
| IH36836119/40 | 50 |