Heating and Cooling Hose - Radior K 1003 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heating and Cooling Hose - Radior K 1003

Heating and Cooling Hose - Radior K 1003

Radior K 1003 is designed for heating and cooling systems, resistant to ASTM I/II/III oil up to +100 °C (+212 °F) with peaks up to +120 °C (+248 °F) and for diesel fuel up to +50 °C (+122 °F).

Technical Specifications

  • Weight: 0.31 to 1.22 kg/m, 0.21 to 0.82 lb/ft, 0.16 to 1.03 lb/ft, 0.24 to 1.54 kg/m
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 0.5 MPa, 5 bar, 72.5 psi
  • Product Type: Coolant Hose, Oil Hose, Transfer Hose
  • Cover Material: Chloroprene Rubber (CR) Ageing and Weather-resistant
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Materials of Construction: Rubber
  • Technology: Fluid & Gas Handling
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 0.472 to 2.559 inch, 12 to 65 mm
  • Length: 20 to 40 m
  • Application: Cooling Systems, Heating Systems, Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric Cord, Synthetic Textile Fabric/Yarn
  • Minimum Bend Radius: n/a
  • Outside Diameter: 0.748 to 2.992 inch, 0.827 to 2.401 inch, 19 to 76 mm, 21 to 61 mm
  • Media: Petroleum Hydraulic Fluids (ASTM I/II/III Oil), Water (Hot Water)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Radior K 1003 is specifically developed to convey hydrocarbon based cooling fluids but has also an exceptional preformance as transfer hose for paraffines, oils and fuels including B100 which make it perfect to cover different applications while keeping the stock under control. The compounds used are formulated to resist to stressing working conditions.

Markets
• Industrial

Features/Benefits
• Superior cover compound resistant to hydrocarbons for using in multiple situation
• Light and flexible structure to facilitate installations is narrow spaces
• Design Factor 3:1 enhances safety for operators and equipment

Applications
• Heating
• Cooling
• Fuel and oil transfer

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm) Length (m)
IH30831300/40 0.472 12 40
IH30831302/40 0.591 15 40
IH30831303/40 0.709 18 40
IH30831305/40 0.866 22 40
IH36831300/40 0.984 25 40
IH36831301/40 1.102 28 40
IH36831303/40 1-1/4 32 40
IH36831305/40 1-1/2 38 40
IH36831308/20 1-3/4 45 20
IH36831309/20 2 50 20
IH36831311/20 2-3/8 60 20
IH36831312/20 2.559 65 20

687PDC
687513