Material Handling Transfer Hose - Beton 80 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Material Handling Transfer Hose - Beton 80

Material Handling Transfer Hose - Beton 80

Beton 80 bar is designed for concrete placement with high pressure pumps.

Technical Specifications

  • Weight: 2.66 to 5.98 lb/ft, 3.96 to 8.90 kg/m
  • Industry: General Industrial
  • Hose Inner Tube Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 1200 psi, 80 bar
  • Product Type: Specialty Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 14.961 to 27.559 inch, 380 to 700 mm
  • Materials of Construction: Rubber
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 2 to 4.921 inch, 51 to 125 mm
  • Application: Material Handling
  • Hose Reinforcement Material: Plies of Steel Wire Cord
  • Outside Diameter: 2.953 to 5.906 inch, 75 to 150 mm
Safety Warning

Full Product Description

Beton 80 is enigineered to guarantee the maximum reliability and endurance fundamental for an industrial hose which has to work at 80 bar often very close to operators and in building sites located quite a distance from workshops. No matter if the hose hangs from cement mixer arms  or pumps abrasive wet materials in a tunnel its robust and solid construction is a certainty for a rapid and well done job. For an extended reliability we can assemble the hose for you with swaged, full flow hardened couplings at one end or both ends.

Markets
• Building Construction
• Tunneling
• General Industrial

Features/Benefits                                                                  
• Flexibility and kink resistance also for easier cleaning
• High abrasion resistant tube assuring longer service life
• Dedicated fitting series for a reliable complete solution
• Design Factor 2.5:1 enhances safety for operators and equipment

Applications
• Concrete, wet abrasive materials, grout, plaster, shotcrete
• Casing
• Concrete injection

Related Documents

×
Products Hose I.D. (mm)
IH36827051/0 51
IH36827052/0 65
IH36827053/0 76
IH36827054/0 100
IH36827055/0 125

687PDC
687513