Material Handling Transfer Hose - Intonacatrici 40 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Material Handling Transfer Hose - Intonacatrici 40 Material Handling Transfer Hose - Intonacatrici 40

Material Handling Transfer Hose - Intonacatrici 40 OBSOLETE

This product is no longer available – please contact us for further assistance.

Technical Specifications

  • Weight: 0.60 to 2.04 lb/ft, 0.89 to 3.04 kg/m
  • Hose Inner Tube Material: Antistatic, Butadiene Rubber (BR)/Natural Rubber (NR), Smooth
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Specifications Met: Parker Specifications
  • Inside Diameter: 0.984 to 2.559 inch, 25 to 65 mm
  • Application: Material Handling
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 1.496 to 3.346 inch, 38 to 85 mm
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Maximum Operating Pressure: 4 MPa, 600 psi, 40 bar
  • Minimum Bend Radius: 300 to 780 mm, 11.811 to 30.709 inch
Safety Warning

Full Product Description

Intonacatrici 40 hose is engineered to work with a 40 bar pressure and its premium compounds are formulated to withstand the abrasion generated by powders, sand and granules pumped at such a pressure. Considering the hose can be lifted/moved by workers it has to offer a good compromise between handiness, resilience and solidity. Intonacatrici 40 is designed to fit this purpose.
 
Markets:
• Construction
• General Industrial

Features/Benefits:                                                                                                                           
• Cover resistant to cuts, gouges, scuffs for an extended endurance
• High working pressure
• Design Factor 3:1 enhances safety for operators and equipment

Applications:
• Plastering machines
• Spray nozzles
• Mortar, plaster, cement, concrete, abrasive powders

Related Documents

×
Products Hose I.D. (mm) Hose I.D. (inch)
IH36822030/40 25 0.984
IH36822041/40 32 1-1/4
IH36822031/40 50 2
IH36822050/20 65 2.559

687PDC
687513