Material Handling Transfer Hose - Libeccio EN ISO 3861 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Material Handling Transfer Hose -  Libeccio EN ISO 3861

Material Handling Transfer Hose - Libeccio EN ISO 3861

Libeccio EN ISO 3861 is engineered to handle wet and dry abrasive materials and powders.

Technical Specifications

  • Weight: 0.69 to 5.30 kg/m, 0.46 to 2.69 lb/ft
  • Industry: General Industrial, Marine, Transportation
  • Hose Inner Tube Material: Butadiene Rubber (BR)/Natural Rubber (NR)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Product Type: Specialty Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Styrene Butadiene Rubber (SBR)/Nitrile Butadiene Rubber (NBR)
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Product Style: Delivery
  • Minimum Bend Radius: 190 to 1000 mm, 7.480 to 39.370 inch
  • Specifications Met: ISO 3861, EN
  • Media: Dry Abrasive Powders (Sand, Grit)
  • Compatible Fitting: n/a
  • Inside Diameter: 3/4 to 3.937 inch, 19 to 100 mm
  • Application: Material Handling
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 1.299 to 4.921 inch, 33 to 125 mm
Safety Warning

Full Product Description

Libeccio EN ISO 3861 is designed to help you in any discharging activities of wet and dry abrasive powders, grit blasting materials and similar powders. Ideal to be used to clean, condition or strip cement, steel, stone or other materials. It has a broad application range in almost all industries and markets whenever it is requested a medium pressure rubber hose with anti-abrasive properties.

Markets
• Building Construction
• General Industrial
• Marine
• Transportation

Features/Benefits                                                                                                                  
• Exceeds EN ISO 3861 requirements for a better performance
• Pin-pricked cover to prevent blisters and bubbles for an increased life expectation
• Design Factor 4:1 to enhnace safety for operators and equipment

Applications
• Sandblasting
• Cement, concrete, plaster discharge
• Bulk transport truck
• In-plant transfer/loading

Related Documents

×
Products Hose I.D. (mm) Length (m)
IH36820300/40 19 40
IH36820200/40 25 40
IH36820201/40 30 40
IH36820202/40 32 40
IH36820303/40 38 40
IH36820305/40 42 40
IH36820206/40 50 40
IH36820207/40 60 40
IH36820209/20 80 20
IH36820210/20 90 20
IH36820211/20 100 20

687PDC
687513