Material Handling Transfer Hose - Cergom | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Material Handling Transfer Hose - Cergom

Material Handling Transfer Hose - Cergom

Cergom hose is a specialty product engineered to solve the toughest applications for abrasive material handling. Parker Patented

Technical Specifications

  • Weight: 1.74 to 18.6 lb/ft, 2.59 to 27.68 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Hose Inner Tube Material: Butadiene Rubber (BR)/Natural Rubber (NR)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Product Type: Specialty Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Styrene Butadiene Rubber (SBR)/Nitrile Butadiene Rubber (NBR)
  • Design Factor: 3:1
  • Vacuum Pressure Rating: 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Minimum Bend Radius: 14.764 to 119.882 inch, 375 to 3045 mm
  • Media: Dry Abrasive Powders (Dry Cement, Coal, CDR (fuel by-waste material), Minerals, Ceramic Powder, Glass recovery, Fiberglass)
  • Specifications Met: Parker Specifications
  • Inside Diameter: 0.984 to 7.874 inch, 25 to 200 mm
  • Application: Material Handling
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Outside Diameter: 1.929 to 9.449 inch, 49 to 240 mm
  • Compatible Fitting: Swivel Flanges DIN 2817 PN 16 built-in (max length hose: from I.D. 42 to 125 mm = 20 m; other diameters = 10 m)
Safety Warning

Full Product Description

Severe applications tend to consume traditional large diameter material handling hoses. Traditional rubber hose needs regular in-service inspection and maintenance, is subject to abrupt failure, creates unscheduled downtime and requires frequent replacement. For these harsh applications, Cergom hose provides virtually maintenance-free service life
many times longer than traditional rubber material handling hose or other similar solution available in the market. For a superior investment in value and productivity, Cergom hose is the perfect choice for severe applications.

Markets
• Processing
• Energy
• Heavy Industry
• Mining

Features/Benefits                                                                        
• Customized lengths to match your unique needs
• Special hexagonal ceramic tiles provide outstanding resistance at the abrasion
• Long lasting materials to reduce operations, logistics and admin costs
• Customized assemblies with built-in tech to offer a solid solution
• Design Factor 3:1 enhances safety for equipment and environment

Applications
• Ceramic powder, coal powder, dry cement, fiberglass
• Pneumatic suction and delivery lines of abrasive materials
• Fly ashes and raw materials
• Waste materials

Please note: CERGOM is available ready assembled only. The mentioned I.D. and O.D. is for customer orientation only. Please contact us for details.

Related Documents

×
Products Hose I.D. (mm)
IH36829020/0 25
IH36829021/0 32
IH36829022/0 38
IH36829023/0 42
IH36829024/0 48
IH36829025/0 50
IH36829026/0 60
IH36829027/0 63.5
IH36829028/0 70
IH36829029/0 75
IH36829030/0 80
IH36829031/0 100
IH36829032/0 114
IH36829033/0 125
IH36829034/0 150
IH36829035/0 200

687PDC
687513