BXX16 - OBSOLETE: Hydraulic Industry Standard Hose 2000-5000 PSI – BXX Hose | Parker NA

OBSOLETE: Hydraulic Industry Standard Hose 2000-5000 PSI – BXX Hose | #BXX16

BXX16

OBSOLETE: Hydraulic Industry Standard Hose 2000-5000 PSI – BXX Hose | #BXX16 OBSOLETE

This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (size): -16
  • Weight: 0.98 lb/ft, 1.46 kg/m
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: SAE J1942, USCG H
  • Compatible Fitting: HY Series
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Inside Diameter: 1 inch, 25 mm
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Nominal Hose Inside Diameter: 25 mm
  • Outside Diameter: 1.490 inch, 38 mm
  • Application: Lubricating Oils, Petroleum Base Hydraulic Fluids
  • Maximum Operating Pressure: 2000 psi, 14 MPa
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber, MSHA Approved
  • Minimum Bend Radius: 12 inch, 305 mm
  • Minimum Operating Temperature: -40 °F
  • Hose Cover Type: Standard Cover
Safety Warning

Item Information

Parker's BXX hose is a hydraulic industry standard hose that has a pressure range of 2000-5000 PSI, with a synthetic rubber inner tube which provides wide fluid compatibility. Sizes range from ¼” to 1” in diameter to fit the requirements of various markets.



Markets:

• Transportation

• Construction

• Agriculture

• Grounds & Building Maintenance

• Forestry

• Railroad

• Utility Equipment

• Machine Tool

• Material Handling



Features/Benefits:

• Meets SAE J1942 specifications

• 2000-5000 PSI working pressure in different sizes

• MSHA accepted cover



Applications:

• Petroleum base hydraulic fluids and lubricating oils



Compatible Fittings:

• HY series fittings

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Obsolescence Notification 06142018
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583