C15 Miniature Cartridge Liquid Valve | Product Series

Filter by

    No filters selected

Voltage (VDC)

Orifice Size (inch)

Wetted Materials: Seals (Elastomer)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C15 Miniature Cartridge Liquid Valve

C15 Miniature Cartridge Liquid Valve

The Parker C15 is the mid-size diameter offered in the C Series cartridge style valves at 15 mm. Available in 2 and 3-way normally closed configurations. This fast and reliable valve is ideal for life science applications.

Technical Specifications

  • Flow Rate: Up to 2020 cm3
  • Maximum Flow Rate: 2020 cm3/min
  • Maximum Operating Pressure: Up to 145 psi, 10 bar
  • Orifice Size: 0.5, 1.0, 1.5, 2.0 mm
  • Maximum Operating Temperature: 122 °F, 50 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Port Connection: Cartridge Seal
  • Cycles per Lifetime: 500 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Hit and Hold, Voltage
  • Power Consumption: 1.1, 1.6, 1.7 Watts Typical
  • Electrical Connection: 3.2 in (80 mm) Flying Leads
  • Body & Stem Base Material: Stainless Steel Series 300 and 400
  • Height: 1.14 inch, 29 mm
  • Width: 0.59 inch, 15 mm
  • Weight: 0.78 oz, 22 g
  • Mounting Type: Manifold
  • For Fluid Type: Liquids
  • Industry Application: Reagent Addition, Wash, Waste, Flow Control, Large Format Inkjet Systems
  • Configuration: N/A
Safety Warning

Full Product Description

The Parker C15 valve is a cartridge style solenoid valve with a miniature 15 mm diameter. This unique design combines small size, light weight, and low power consumption with high flow repeatability and fast response time over an exceptionally long life of up to 500 million cycles. The C15 valve is available in a 2-way configuration and manifold mounted to utilizing a simple securing system reducing assembly time.

Markets:
• Analytical Chemistry
• Clinical Diagnostics
• Environmental Monitoring
• Print

Features/Benefits:
• Variety of orifice sizes with pressure up to 145 PSI (10 bars)
• Floating frictionless plunger enables reliable and repeatable operation up to 500 Million cycles
• Low power design reduces heat and energy consumption
• Cartridge configuration enables compact integration, saving space and weight
• Simple mechanical fastening prevents valve being dislodged due to vibration or pressure spikes
• RoHS and REACH compliant

Applications:
• Reagent Addition
• Wash
• Waste
• Flow Control
• Larger format inkjet systems

Related Documents

×
Products Voltage (VDC) Orifice Size (inch) Wetted Materials: Seals (Elastomer)
C15-212EP05FF-000 12 0.02 EPDM
C15-212EP10FF-000 12 0.039 EPDM
C15-212EP15FF-000 12 0.059 EPDM
C15-212EP20FF-000 12 0.079 EPDM
C15-224EP05FF-000 24 0.02 EPDM
C15-224EP10FF-000 24 0.039 EPDM
C15-224EP15FF-000 24 0.059 EPDM
C15-224EP20FF-000 24 0.079 EPDM
C15-212FK05FF-000 12 0.02 FKM
C15-212FK10FF-000 12 0.039 FKM
C15-212FK15FF-000 12 0.059 FKM
C15-212FK20FF-000 12 0.079 FKM
C15-224FK05FF-000 24 0.02 FKM
C15-224FK10FF-000 24 0.039 FKM
C15-224FK15FF-000 24 0.059 FKM
C15-224FK20FF-000 24 0.079 FKM

687PDC
687821