Dry Break Quick Connect Coupling - Series NSA | Product Series

Filter by

    No filters selected

Type

Connection Type

Outside Diameter (mm)

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Dry Break Quick Connect Coupling - Series NSA Dry Break Quick Connect Coupling - Series NSA

Dry Break Quick Connect Coupling - Series NSA

Dry break quick coupling system with nominal diameter 10 or 12 for railway applications up to 20 bar.

Technical Specifications

  • Diameter: Nominal: 10 or 12 mm
  • Valve Included: Yes
  • Version: flat-sealing
  • Connection Thread Size: 30x1,5, 1/2, 3/4 inch
  • Hose Inside Diameter: 12 mm
  • Hex Size: 27, 32, 35 mm
  • Seal Material: Fluorosilicone
  • Minimum Operating Temperature: -50 °C
  • Maximum Operating Temperature: 175 °C
  • Maximum Operating Pressure: 20 bar
  • Application: Transportation, Railway
Safety Warning

Full Product Description

Parker's Quick Connect Coupling Series NSA are dry break couplings with a flat face valve. Series NSA stands out for the minimal fluid loss during connection compared with minimal pressure drop and no inclusion of air or dust during connection.

Markets:
- Electronic Cooling
- Power Generation
- Transportation
- Industrial
- Defense

Features/Benefits:
- Dry-break poppet valve for reduced spillage during connection/disconnection
- Light weight due to aluminium construction
- Push-Lok connection for fast assembly - time saving

Applications:

- Thermal Management 

- Water and coolant lines
- Cooling and tempering lines
- Cooling of Electronic Components
- Military vehicles
- Fluid Transfer
- Industrial hydraulic lines

Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
×
Products Type Connection Type Outside Diameter (mm) Length (mm)
NSA-501-8FB Coupling Female BSPP Thread 44,5 99,4
NSA-392-8MBO Plug Male BSPP Thread - with O-Ring seal na 81
NSA-502-8MBO Plug Male BSPP Thread - with O-Ring seal na 91,1

687PDC
687614