Push-to-Connect Dry Break Quick Coupling - Series NSP | Product Series

Filter by

    No filters selected

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-to-Connect Dry Break Quick Coupling -  Series NSP Push-to-Connect Dry Break Quick Coupling -  Series NSP

Push-to-Connect Dry Break Quick Coupling - Series NSP

Dry break brass or stainless steel quick coupling system with nominal diameter 6, 9 or 12 for thermal management applications up to 60 bar.

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: 6 nom
  • Application: Thermal Management
  • Brand: Parker
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: French Profile
  • Maximum Operating Pressure: 870.24 psi, 60 bar
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Valve Type: Non-Spill / FlatFace
  • Product Type: Coupling
  • Valve Included: Yes
  • Version: Flat-sealing
  • Connection Thread Size: 1/4 inch, 16 mm
  • Length: 55.8 to 79.4 mm
  • Hex Size: 21 mm
  • Outside Diameter: 22 mm
  • Seal Material: FKM
  • Hose Inside Diameter: 6
Safety Warning

Full Product Description

Parker's Push-to-Connect Quick Connect Coupling Series NSP are dry break couplings with flat face valves. The compact design makes it suitable for reduced spaces. The series NSP is a coupling system with single-hand operation. Series NSP can be used either with water and heat transfer oils.

Markets:
- Molding machinery
- Electronic cooling
- Power generation and conversion

Features/Benefits:
- Low pressure drop
- No spillage during connection / disconnection
- Specific design for cooling applications
- Push-to-Connect function
- Excellent resistance to vibrations and mechanical stresses

Applications:
- Cooling of electronic components
- Water and coolant lines

Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
×
Products Connection Type
NSP-251-16MCL Male Thread - metric
NSP-251-C16MCL Male Thread - metric - 90° Elbow
NSP-251-4MBE Male Thread - BSPP
NSP-251-4FB Female Thread - BSPP
NSP-251-6PL Hose Barb
NSP-251-6HB-RD Hose Barb
NSP-251-6MO-BU Male ORB
NSP-251-6MO-RD Male ORB
NSP-252-6HB-BU Hose Barb
NSP-252-6MO-BU Male ORB
NSP-252-6MO-RD Male ORB

687PDC
687614