Push-Pull Dry Break Quick Connect Coupling - Series RNS | Product Series

Filter by

    No filters selected

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push-Pull Dry Break Quick Connect Coupling - Series RNS Push-Pull Dry Break Quick Connect Coupling - Series RNS

Push-Pull Dry Break Quick Connect Coupling - Series RNS

Dry break brass or stainless steel quick coupling system with nominal diameter 6 for thermal management applications up to 60 bar.

Technical Specifications

  • Minimum Operating Temperature: -30 °C
  • Diameter: 6 nom
  • Application: Thermal Management
  • Brand: Parker
  • Fitting Connection Type: Male Thread
  • Interchange Type: Parker Profile
  • Maximum Operating Pressure: 870.24 psi, 60 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Media: Gases, Pneumatic Media, Water
  • Valve Type: Non-Spill / FlatFace
  • Valve Included: Yes
  • Version: Flat-sealing
  • Connection Type: Male Thread - BSPP
  • Connection Thread Size: 1/4 inch
  • Length: 66.3 to 69.6 mm
  • Hex Size: 21, 30 mm
  • Outside Diameter: 28 mm
  • Seal Material: NBR
Safety Warning

Full Product Description

Parker's Push-Pull Quick Connect Coupling Series RNS are rigid couplings with flat face valves. They can be mounted on rigid manifolds or tubing and assure connection/disconnection without spillage. Base material is brass and stainless steel. Connection guiding system and compensation of misalignment during connection on rack systems (when both are mounted on rigid devices).

Markets:
- Power generation and conversion
- Electronic cooling

Features/Benefits:
- Dry break connection/disconnection
- Specific design for cooling applications
- Push-Pull connection with break away function

Applications:
- Cooling of electronic components
- Water and coolant lines

Related Documents

Compliance, Certifications & Safety
Safety instructions Quick Couplings
Communities, Blogs & Industry Links
Thermal Management
Literature and Reference Materials
Catalog 3800 Quick Coupling Products
×
Products Type
RNS-251-4MBO Coupling
RNS-252-4MBO Plug

687PDC
687614