EFS-8 - Engineered Flang Seal (EFS) | Parker NA

Engineered Flang Seal (EFS) | #EFS-8

EFS-8

Engineered Flang Seal (EFS) | #EFS-8

The Engineered Flange Seal (EFS) is designed to fit precisely into the seal groove of a Parker Code 61 or Code 62 Flange.


Technical Specifications

  • Standard Package Quantity: 1
  • O-Ring Dash Size: -8
  • Size: 1/2 nom
Safety Warning

Item Information

The Engineered Flange Seal (EFS) is designed to fit precisely into the seal groove of a Parker Code 61 or Code 62 Flange. Unlike standard O-rings that tend to pop out of the flange groove, the engineered shape of EFS fits precisely, providing consistently strong seal retention. O-rings pinching or falling out during assembly will no longer be an issue. EFS can reduce downtime and increase confidence from your guaranteed leak-free assemblies. EFS seals are available in six sizes, each size can be ordered in specific quantities or in bulk packages of one hundred.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive
• Aftermarket

Features/Benefits:
• Secure seal retention before, during and after installation
• Engineered to work in high pressure applications
• Quick assembly with no tooling or lubrication needed
• Reduced risk of seal damage and leakage

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
EFS Bulletin
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe

OH

44092

Phone

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583