Pressure Compensators/Control Elements | #FCR161FV


LOADING IMAGES
FCR161FV FCR161FV
Click to View CAD Model

Pressure Compensators/Control Elements | #FCR161FV

REGIONAL - Parker’s pressure compensator valves provide constant flow regardless of upstream or downstream pressure changes via a fixed or adjustable orifice. These valves can handle flows up to 150 lpm (40 gpm) and pressures up to 245 bar (3500 psi).


Technical Specifications

  • Maximum Flow Rate: 40 GAL/MIN, 150 L/MIN
  • Pressure Differential: 160 PSI, 11 BAR
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division
  • Maximum Flow Rate: 40 gal/min, 150 L/min
  • Pressure Differential: 160 psi, 11 bar
  • Seal Material: Fluorocarbon
  • Flow Rate: 150 L/min, 40 gal/min
  • Maximum Inlet Pressure Rating: 3500 psi, 245 bar
  • Maximum Operating Pressure: 3500 psi
  • Maximum Operating Temperature: 245 bar, +204 °C
  • Cavity Size: C16-3
  • Function: Pressure Compensating Valve
  • Actuation Type: Restrictive type
  • Operation Type: Pressure sensing
  • Configuration: Used with external orifice (fixed or variable)
  • Flow Rate Accuracy: 10%
  • Adjustment Mechanism: Fixed
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 40 lb-ft, 54 Nm
  • Operating Temperature: -15 to +400 °F, -26 to +204 °C
  • Minimum Operating Temperature: +400 °F, -15 °F, -26 °C
  • Weight: 0.75 lb, 0.34 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A
Safety Warning

Item Information

Parker’s family of pressure compensator valves feature a robust and contamination tolerant design that ensures consistent flow regardless of up or down stream pressures. These valves can operate with hydraulic system flows as high as 150 lpm and pressures up to 245 bar with a variety of differential pressure setting options. Parker’s pressure compensator valves are ideal for constant and consistent flow applications such as conveyors or saws within mobile, industrial, or manufacturing markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Stable and quiet response
• Contamination tolerant
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Conveyors
• Saws
• Constant and consistent flow applications

Additional Technical Insight:
Inlet flow (upstream of the orifice or flow control valve) is split with one portion going to the compensator port inlet, the other portion passes through the orifice, or flow control valve, to the supply port. As pressure drop across the orifice reaches the selected compensator pressure drop, the higher pressure (pre-orifice) starts to shift the compensator spool into a throttling position. The valve works to maintain a constant pressure drop across the orifice. Using this type of valve allows greater flexibility in design and flows as these valves can flow as much as 40 gallons per minute. Compensator valves are used in circuits where a constant flow is desired regardless of upstream or downstream loads. As the pressure downstream of the compensator increases, the valve is forced open to maintain the constant pressure drop across the fixed, or adjustable, orifice. Conversely, if the pressure increases upstream of the orifice, the compensator valve will be forced closed to maintain the constant pressure drop across the orifice.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505