FCT16 - Compression Fitting, 22,500 PSI - FCC Series | Parker NA

Compression Fitting, 22,500 PSI - FCC Series | #FCT16

Compression Fitting, 22,500 PSI - FCC Series | #FCT16

Parker Autoclave's FCC Series utilizes the make-up and installation simplicity of compression style connections with the strength of cone and thread. It uses a dual high integrity metal-to-metal seal connection that is suitable up to 22,500 PSI.


Technical Specifications

  • Shape: Tee
  • Tube Outside Diameter: 1" (O.D.)
  • Connection Type: FLC1000
  • Pressure Rating: 20000 psi (Stainless Steel AISI 316 as standard), 22500 psi (optional 2507 Super Duplex material)
  • Materials of Construction: IN718 (Sleeve)
  • Connection Type: FLC1000
  • Tube Outside Diameter: 1 inch
  • Shape: Tee
Safety Warning

Item Information

Parker Autoclave's Flared Cone Connection (FCC) technology combines the make-up and installation simplicity of compression style connections with the strength of cone and thread. It uses a single compression sleeve and a flared tube end to create a dual high integrity metal-to-metal seal connection that is suitable for a wide range of medium pressure applications up to 22,500 PSI (1,550 bar). The design incorporates an anti-ejection features and also is vibration proof as standard – eliminating any need for an anti-vibration gland assembly.

FCC series 22,500 PSI compression sleeve fittings are available in 1/4", 3/8”, 9/16”, 3/4" and 1” connection sizes. The range includes:

• Gland, plug and sleeve components (supplied with all FCC valves)
• Elbow, tee and cross fittings
• Straight and bulkhead couplings

The FCC fittings are manufactured from cold worked 316 stainless steel as standard, with 2507 super duplex versions optionally available. All 316SS fittings have a pressure rating of 20,000 PSI (1,379 bar) and an operating temperature range of -73 to 316˚C (-100 to 600˚F), and all 2507 Super Duplex fittings are rated at 22,500 PSI (1,550 bar) with a temperature range of -45 to 316˚C (-50 to 600˚F).

FCC compression sleeves are manufactured from Inconel 718, and the gland nuts are coated with molybdenum disulfide to prevent galling.

Markets:
• Oil and Gas
• Petrochemical
• Research
• Chemical

Features:
• 22,500 psi (2507 SD) or 20,000 psi (316 SS) working pressures
• Flared Tubing Prevents Tube Extraction
• Redundant Metal to Metal Sealing Surfaces
    - First Seal is on ID of Tube Flare
    - Second Seal is Between Compression Sleeve and Fitting or Valve body
• Wide Temperature Range from -100°F (-73°C) to 600°F (316°C), and -50°F (-45°C) for 2507 SD
• Single Inconel 718 Compression Sleeve Reduces Assembly Errors
• No Anti-vibration gland fitting needed - vibration is controlled in the standard design

Applications:
• High Pressure Test Panels
• Offshore Skid Panels
• Chemical Injection
• High Pressure Gas Systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516