Mining hydraulic hose meets BCS 174: 1992 Series – MH 174 | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mining hydraulic hose meets BCS 174: 1992 Series – MH 174

Mining hydraulic hose meets BCS 174: 1992 Series – MH 174

MH174 hose is made for the mining market including Underground mining applications. The hose is with flame resistant cover.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: BCS 174:1992
  • Weight: 0.46 to 3.5 kg/m, 0.31 to 2.35 lb/ft
  • Inside Diameter: 1/4 to 2 inch, 6.4 to 50.8 mm
  • Maximum Operating Pressure: 450 to 112 bar, 11.2 to 45.0 MPa, 6525 to 1625 psi
  • Application: Hydraulics
  • Minimum Bend Radius: 4 to 23.6 inch, 100 to 600 mm
  • Outside Diameter: 0.67 to 2.63 inch, 17 to 66.8 mm
  • Size: -4 to -32
Safety Warning

Full Product Description

MH174 hose hose is made as per the specification British Coal 174:1992. The mining industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance.It offers a long service life and a wide range of fluid compatibility. It’s for the medium to high pressure application in hydraulic lines.

Markets:
•Mining both underground and open cast.
•Construction & material handling.

Features/Benefits:
•Its cover is flame resistant.
•Its cover is abrasion resistant.

Applications:
•High pressure hydraulic oil lines.
•Underground mining equipments like underground articulated trucks.

Related Documents

Literature and Reference Materials
MH-174 Attributes
Parker FCG India Hose Catalog
×
Products Hose I.D. (mm)
MH174PM-4PM 6.4
MH174PM-6PM 9.5
MH174PM-8PM 12.7
MH174PM-10PM 15.9
MH174PM-12PM 19
MH174PM-16PM 25.4
MH174PM-20PM 31.8
MH174PM-24PM 38.1
MH174PM-32PM 50.8

687PDC
688287