Hi Power Hi Flex Hose Series – PFPM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hi Power Hi Flex Hose Series – PFPM

Hi Power Hi Flex Hose Series – PFPM

Powerflex hose designed with extra flexibilty & resistant to frequent impulses also exceeds EN853 2SN specification.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Weight: 0.3 to 1.55 kg/m, 0.2 to 1.04 lb/ft
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Pressure: 400 to 250 bar, 40.0 to 25.0 MPa, 5800 to 3600 psi
  • Application: Hydraulics
  • Minimum Bend Radius: 2 to 8 inch, 50 to 200 mm
  • Outside Diameter: 0.52 to 1.5 inch, 13.2 to 38.2 mm
  • Size: -4 to -16
Safety Warning

Full Product Description

Powerflex hose exceeds EN853 2SN & cover is Ozone & medium abrasion resistant. The uniqueness of this hose is its extra high flexibility and good resistance to impulse pressures.

Markets:
• Industrial
• Construction
• Waste & Refuse
• Machine tool
• Utility Equipment

Features/Benefits:
• Can withstand the frequent impulses.
• Compact design suitable for better routing in tighter areas.

Applications:
• Water rigs
• Hydraulic power packs
• Presses, hydraulic lift equipment

Related Documents

×
Products Hose I.D. (inch)
PFPM-4PM 1/4
PFPM-5PM 5/16
PFPM-6PM 3/8
PFPM-8PM 1/2
PFPM-10PM 5/8
PFPM-12PM 3/4
PFPM-16PM 1

687PDC
688287