Hitech - Hydraulic hose | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hitech - Hydraulic hose

Hitech - Hydraulic hose

Hitech hose is Parker propreitary design hose to meet the industry requirement, made with one wire construction with black colour textile braid cover.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 150 °C, 302 °F
  • Media: Petroleum Hydraulic Fluids (Oil)
  • Specifications Met: Parker Specifications
  • Weight: n/a
  • Inside Diameter: 1/2 to 2-1/2 inch, 12.7 to 63.5 mm
  • Maximum Operating Pressure: 69 to 34 bar, 6.9 to 3.4 MPa, 1000 to 500 psi
  • Application: Compressed Air, Hydraulics
  • Minimum Bend Radius: 3.5 to 22.05 inch, 90 to 560 mm
  • Outside Diameter: 0.76 to 2.97 inch, 19.3 to 75.4 mm
  • Size: -8 to -40
  • Operating Temperature: -40 to 150 °C
Safety Warning

Full Product Description

Hitech hose is Parker properietary design to meet the industry requirement & international quality in order to provide consistency of performance. Universal one-wire construction to meet global industry standards. It’s a one wire braid hose with CPE tube and the safety factor 4:1.With the excellent quality and flexibility, it offers a long service life and a wide range of fluid compatibility to meet the requirements.

Markets:
•General Industrial
•Machine tool
•Utility & Construction

Features/Benefits:
•The hose cover is textile braid black colour.
•The temperature range is from -40 deg C to 150 deg C.
•Can be used in all conditions with ease.

Applications:
•Hot oil lines, rotary oil / air compressor lines.
•Construction & general industrial applications.

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×
Products Hose I.D. (mm)
HITECHPM-8PM 12.5
HITECHPM-12PM 19.1
HITECHPM-16PM 25.4
HITECHPM-32PM 50.8
HITECHPM-40PM 63.5

687PDC
688287