HYNVHC4FF - Needle Valve (6,000 PSI) - HYNV Series | Parker NA

Needle Valve (6,000 PSI) - HYNV Series | #HYNVHC4FF

HYNVHC4FF

Needle Valve (6,000 PSI) - HYNV Series | #HYNVHC4FF

Outside screw and yoke globe pattern needle valves designed for primary isolating applications operating up to 6000 psi (414 bar) with optional 10000 psi (689 bar) rating for small bore instrumentation applications in the oil and gas processing industry.


Technical Specifications

  • Outlet Port Connection Type: Female
  • Inlet Port Connection Type: Female
  • Inlet Connection: 1/4 NPT
  • Outlet Connection: 1/4 NPT
  • Material: Hasteloy
  • Inlet Connection Size: 1/4 NPT
  • Inlet Port Size: Female
  • Outlet Connection Size: 1/4 NPT
  • Outlet Port Type: Female
  • Materials of Construction: Hasteloy
  • Additional Options: For other options contact factory
  • Maximum Operating Pressure: 414 bar, 6000 psi
  • Flow Coefficient 1: 0.35 standard Cv
  • Minimum Operating Temperature: -65 °F, -54 °C
  • Maximum Operating Temperature: 1000 °F, 538 °C
  • Seat Material: Metal/metal seated
  • Packing Material: Graphite
  • Mounting Option: Base mount
  • Product Series: HYNV
Safety Warning

Item Information

Parker's HYNV series outside screw and yoke needle valves are designed for primary isolating applications operating up to 6000 psi (414 bar) with optional 10000 psi (689 bar) rating. The Parker needle valve is supplied complete with standard graphite gland packing and the self centering non rotational tip gives bubble tight sealing. For gaseous application soft tipped optional seating is available. A wide variety of connector ends are offered for all types of installations including multi-ported root/primary isolate service. NACE compliance and oxygen clean are also available along with an extensive list of materials.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical
• Power Generation

Features/Benefits:
• NACE compliant
• 100% repeatable bubble-tight shut-off
• Heat code traceable
• Firesafe to BS 6755 Part 2 and API 607 standard with graphite packing.

Applications:
• Process to instrument interface
• Pressure & Flow measurement
• Lubrication skids
• Water Treatment
• Chemical injection skids
• Hydraulic systems for wellhead control
• Emergency shut down
• Pumping packages
• Gas booster systems
• Test equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516