Beverage & Food Transfer Hose - Aperspir | #IH35641025/50


LOADING IMAGES
IH35641025/50

Beverage & Food Transfer Hose - Aperspir | #IH35641025/50

Aperspir is a suction and delivery PVC hose engineered to resist to abrasive and liquid food.


Technical Specifications

  • Hose I.D. (mm): 25
  • Maximum Operating Pressure: 8.5 bar, 10 psi, 145 bar, 123 psi
  • Minimum Bend Radius: 3.937 inch, 1.496 inch, 38 mm, 100 mm
  • Hose Inner Tube Material: n/a
  • Weight: 0.35 lb/ft, 0.52 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Brand: Parker
  • Length: 50 m
  • Technology: Fluid & Gas Handling
  • Product Type: Food Grade Hose, Suction Hose, Transfer Hose
  • Design Factor: 3:1
  • Materials of Construction: Rubber
  • Vacuum Pressure Rating: 26.58 inch-Hg, 675.06 mm-Hg, 0.9 bar
  • Division: Polymer Hose Division Europe
  • Maximum Operating Temperature: 60 °C, 140 °F, 65 °C, 149 °F
  • Product Style: Suction and Delivery
  • Minimum Operating Temperature: 14 °F, -10 °C, -5 °C, 23 °F
  • Application: Agriculture Equipment, Beverage, Food
  • Media: Food & Beverage
  • Specifications Met: EU 10/2011 Class A, B and C
  • Compatible Fitting: n/a
  • Inside Diameter: 0.984 inch, 25 mm
  • Hose Reinforcement Material: Embedded Harmonic Steel Wire Helix in A Transparent PVC Wall
  • Outside Diameter: n/a, 1.299 inch, 33 mm
  • Cover Material: PVC
Safety Warning

Item Information

Aperspir is a versatile food grade PVC hose designed to be used in a broad spectrum of applications; meets relevant European Comunity directives for PVC and industry sanitary requirements. It is proposed in a large range of sizes to cover quite a number of possibilities. The purpose of this hose is to provide you with a reliable and economic solution whenever there is a medium or heavy duty application.

Markets
• Food processing
• Industrial
• Agriculture

Features/benefits   
• Smooth tube without odor and taste to fully preserve the quality of fluid conveyed             
• Transparent wall permits visual observation of materials being conveyed
• Helix wire provides not only flexibility, suction capacity and kink resistance but also a path to conduct static electrical charge to the ground

Application
• Dry abrasive food
• Alimentary liquids, water
• In-plant and labs
• Vacuum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513