Water Hose - Bevera 10 | #IH36214068/20


LOADING IMAGES
IH36214068/20

Water Hose - Bevera 10 | #IH36214068/20

Bevera 10 bar is engineered for suction and delivery of water and non aggressive liquids when it is necessary to have a lightweight and a reliable flexible hose.


Technical Specifications

  • Hose I.D. (inch): 3.937
  • Hose I.D. (mm): 100
  • Hose Inner Tube Material: Smooth, Styrene Butadiene Rubber (SBR), Nitrosamine Free
  • Brand: Parker
  • Media: Industrial Fluids (Non Aggressive), Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3.937 inch, 100 mm
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Outside Diameter: 4.488 inch, 114 mm
  • Division: Polymer Hose Division Europe
  • Industry: Agriculture, General Industrial
  • Application: Water
  • Technology: Fluid & Gas Handling
  • Product Type: Suction Hose, Transfer Hose, Water Hose
  • Product Style: Suction and Delivery
  • Maximum Operating Pressure: 150 psi, 1 MPa, 10 bar
  • Vacuum Pressure Rating: 0.8 bar, 600 mm-Hg, 23.62 inch-Hg
  • Minimum Bend Radius: 600 mm, 23.622 inch
  • Design Factor: 3:1
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Cover Material: Styrene Butadiene Rubber (SBR), Nitrosamine Free
  • Weight: 3.98 kg/m, 2.67 lb/ft
Safety Warning

Item Information

Bevera 10 bar is used for suction and delivery of water and non aggressive liquids. It is recommended for loading and discharge of storage tanks, tankers, for irrigation and dewatering,  for all applications where a flexible and easy to handle hose is required. Structure resistant to twisting, rough manipulation and harsh environment so to perform always at the best.

Markets
• Agriculture
• General Industrial
• Construction

Features/benefits
• Robust construction ideal for all applications
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Design Factor Value 3:1 enhances safety for users and equipment

Applications
• Vacuum
• Irrigation
• Surface mining
• Water and slurries

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Related Products



Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513