Filters, Chokes and Braking Resistors - for use with Parker Servo Drives | #IND2


LOADING IMAGES
IND2

Filters, Chokes and Braking Resistors - for use with Parker Servo Drives | #IND2

Motor output chokes provide disturbance suppression and will be required if the motor cables are >20m long for a Compax3 servo system.


Technical Specifications

  • Product Type: Motor Output Choke
  • Compatible Series: SLVDN
  • Application: For motor cable lengths exceeding 35m
  • Available Accessories: IND2 : 1.6 mH / 12 A
  • Brand: Parker
  • Division: Electric Motion and Pneumatic Division - Europe
  • Product Type: IND2 : Motor Output Choke - 1.6 mH / 12 A, Servo Drive Accessory
  • Technology: Electromechanical
  • Product Style: Motor Output Choke
  • Model Number: IND2 : 1.6 mH / 12 A
  • Compatible Series: SLVD-N
  • For Use With: For motor cable lengths exceeding 35m
Safety Warning

Item Information

Motor output chokes provide disturbance suppression and will be required if the motor cables are >20m long for a Compax3 servo system.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Products



Find a Distributor

Where to Buy

Local Contact

Offenburg

Parker Hannifin Manufacturing

Germany GmbH & Co. KG

Electric Motion and Pneumatic Division

Robert-Bosch-Strasse 22

Offenburg

Germany

77656

Phone

+49 (0) 7815090

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859