JIFFY™ Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths, Series 7212 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Cover Color

Length (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
JIFFY™ Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths, Series 7212

JIFFY™ Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths, Series 7212

Jiffy Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths are designed for transfer of air, fuel, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7212

Technical Specifications

  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Chloroprene Rubber (CR)
  • Cover Color: Black, Blue
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Compatible Fitting: n/a
  • Inside Diameter: 1/4 to 3/8 inch, 6.4 to 9.5 mm
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Minimum Bend Radius: 3 inch, 76.2 mm
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg
  • Nominal Hose Inside Diameter: 8 to 10 mm
  • Weight: 1.87 to 5.24 kg/ea, 4.34 to 11.55 lb/ea
  • Length: 15.24 to 30.48 m
  • Application: Air, Multipurpose
  • Hose Reinforcement Material: 1 Braid of Textile
  • Package Type: Carton
  • Quantity per Box: 3 to 5
  • Outside Diameter: 0.494 to 0.617 inch, 12.5 to 15.7 mm
  • Size: -6 to -6
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Hose Inner Tube Material: Black, Nitrile

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7212 Jiffy Multipurpose Oil Resistant Push-On Hose Factory Cut Lengths provide excellent service across a wide variety of media and multiple applications. The hose is compatible with push-on couplings for easy and secure attachment in the field and at the jobsite. The flame retardant cover protects operators from fire hazards, is available in multiple colors for easy identification, and resists abrasion, oil and weathering to provide maximum performance. The packaging includes an attractive Parker center disc for retail/store traffic and point of purchase displays.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class A nitrile for exceptional fuel and oil resistance to 212°F and 300 psi.
• Tube: Silicone free to eliminate contamination of air powered paint spray systems.
• Reinforcement: One textile braid for strength and kink resistance.
• Cover: Chloroprene for abrasion, flame oil and weathering resistance.
• Cover Colors: Blue and grey for easy identification.

Applications:
• Air
• Biodiesel (to B20 in dedicated service)
• Diesel
• Ethanol
• Gasoline
• Mild chemicals
• Oil
• Water
• Automotive/factory assembly equipment/systems
• Air-powered paint spray systems
• Air tools, including those subject to light oil mists for lubrication

Industry Standards:
• MSHA

Safety/Technical:
• Do not use in dry air applications (typically, air systems that do not expose the tube of the hose to lubricating oil mist from the compressor).
• Do not use for fuel dispensing or service applications requiring API, NFPA, SAE, UL, ULC or any other agency approval or listing.
• Do not use bands or clamps to attach push-on couplings.

Related Documents

×
Products Hose I.D. (inch) Cover Color Length (ft)
7212BL25-J050 1/4 Blue 50
7212BL25-J100 1/4 Blue 100
7212BL38-J050 3/8 Blue 50
7212BL38-J100 3/8 Blue 100
7212GY25-J050 1/4 Gray 50
7212GY38-J050 3/8 Gray 50
7212GY38-J100 3/8 Gray 100

687PDC
687583