SUPER-LOK™ Push-On General Purpose Hose, Series 7211 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SUPER-LOK™ Push-On General Purpose Hose, Series 7211

SUPER-LOK™ Push-On General Purpose Hose, Series 7211 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Vacuum Pressure Rating: 28 inch-Hg, 711 mm-Hg, 28
  • Cover Color: Black, Blue, Gray, Green, Red
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Size: -4 to -8
  • Media: Air, Mild Chemicals - Check your fluid compatibility with our catalogue chart., Water
  • Nominal Hose Inside Diameter: 8 to 15 mm
  • Compatible Fitting: n/a
  • Specifications Met: ARPM Class C Tube
  • Inside Diameter: 1/4 to 1/2 inch, 6.4 to 12.7 mm
  • Hose Reinforcement Material: 1 Braid of Textile
  • Application: Air, Multipurpose
  • Minimum Bend Radius: 76.2 to 127 mm, 3 to 5 inch
  • Package Type: Reel
  • Outside Diameter: 0.494 to 0.750 inch, 12.5 to 19.1 mm
  • Cover Structure: Smooth
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Weight: 0.09 to 0.15 lb/ft, 0.13 to 0.22 kg/m
  • Length per Package: 600 to 700 ft
  • Design Factor: 4:1

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7211 Push-On/Push Lock Air & Water General Purpose Industrial Hose provides excellent service across multiple applications. The flexible hose construction is compatible with push-on couplings for easy and secure attachment in the field and at the jobsite, and the cover is available in multiple colors for easy identification. Series 7211 is an abrasion and weather resistant hose that provides versatile service in many common industrial applications.

Markets:
• Agriculture
• Construction
• General Industrial

Features/Benefits:
• Tube: Black Class C EPDM for versatile and economical service to 212°F.
• Tube: Silicone free to eliminate contamination of air powered paint spray systems.
• Reinforcement: One textile braid for strength, kink resistance and excellent coupling retention.
• Cover: EPDM for abrasion and weather resistance.
• Cover Colors: Black, blue, green, grey and red for easy identification.
• Couplings: Push-on; also qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
Media
• Air
• Mild chemicals
• Water
Usage
• Air compressor hose
• Air-powered paint spray hose systems
• Air tool hose, including those subject to light oil mists for lubrication
• Automotive/factory assembly equipment/systems


• Do not use in hot, dry air applications or with refined fuel.
• Do not use bands or clamps to attach push-on couplings.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Color
7211-251BK 1/4 300 Black
7211-251BL 1/4 300 Blue
7211-251GN 1/4 300 Green
7211-251GY 1/4 300 Gray
7211-251RD 1/4 300 Red
7211-381BK 3/8 300 Black
7211-381BL 3/8 300 Blue
7211-381GN 3/8 300 Green
7211-381GY 3/8 300 Gray
7211-381RD 3/8 300 Red
7211-501BK 1/2 300 Black
7211-501BL 1/2 300 Blue
7211-501GN 1/2 300 Green
7211-501GY 1/2 300 Gray
7211-501RD 1/2 300 Red

687PDC
687583