LPG Gas HOSE meets BS 4089 : 1989 TYPE 1 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LPG Gas HOSE meets BS 4089 : 1989 TYPE 1

LPG Gas HOSE meets BS 4089 : 1989 TYPE 1

LPG hose meets BS 4089: 1989 TYPE 1 is a one wire hose with ozone resistant cover.

Technical Specifications

  • Hose Inner Tube Material: Synthetic Rubber
  • Application: Fuel Transfer, Liquefied Petroleum Gas (LPG)
  • Maximum Operating Temperature: 45 °C, 113 °F
  • Cover Material: Synthetic Rubber
  • Maximum Operating Pressure: 2.5 MPa, 25 bar, 362 psi
  • Minimum Bend Radius: 4.7 to 23.6 inch, 120 to 600 mm
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Weight: 0.28 to 1.42 lb/ft, 0.42 to 2.1 kg/m
  • Media: Fuels - Check fuel type with our catalogue chart., LPG
  • Specifications Met: BS 4089: 1989, Type 1
  • Inside Diameter: 3/8 to 2 inch, 9.5 to 50.8 mm
  • Hose Reinforcement Material: 1 Braid of Wire
  • Outside Diameter: 0.77 to 2.63 inch, 19.6 to 66.7 mm
  • Size: -6 to -32
Safety Warning

Full Product Description

LPG hose meets BS 4089: 1989 TYPE 1 for handling LPG gas. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards & also offers a long service life.


Markets:
•Industrial


Features/Benefits:
•Constant pressure hose & one wire hose with ozone resistant cover.
•Light weight & long lasting, easy to handle.

Applications:
•LPG tranfer & handling applications.

Related Documents

×
Products Hose I.D. (inch)
LPGPM-6PM 3/8
LPGPM-8PM 1/2
LPGPM-10PM 5/8
LPGPM-12PM 3/4
LPGPM-16PM 1
LPGPM-20PM 1-1/4
LPGPM-24PM 1-1/2
LPGPM-32PM 2

687PDC
688287