CNG -25 bar wire braided hose | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CNG -25 bar wire braided hose

CNG -25 bar wire braided hose

CNG hose meets SAE J 30 R6. It’s a one wire braid with ozone resistant cover.

Technical Specifications

  • Hose Inner Tube Material: Synthetic Rubber
  • Application: Engine, Compressed Natural Gas (CNG) (Automobile)
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Cover Material: Synthetic Rubber
  • Maximum Operating Pressure: 2.5 MPa, 25 bar, 363 psi
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Minimum Bend Radius: 2.75 to 11.81 inch, 70 to 300 mm
  • Weight: 0.10 to 0.55 lb/ft, 0.15 to 0.83 kg/m
  • Media: Combustible Gases, Fuels - Check fuel type with our catalogue chart., Natural Gas (CNG)
  • Specifications Met: SAE J30R6
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Hose Reinforcement Material: 1 Braid of Wire
  • Outside Diameter: 0.49 to 1.38 inch, 12.4 to 35 mm
  • Size: -4 to -16
  • Operating Temperature: -40 to 100 °C
Safety Warning

Full Product Description

CNG hose meets SAE J 30 R6. design and tested as per SAE J 30 R6 specification and also manufactured to strict international quality specifications in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards. It offers a long service life and compatibility. It’s a one wire braid with ozone resistant cover.

Markets:
•Automobile
•Industrial

Features/Benefits:
•Constant pressure hose with CNG resistant tube.
•Constant pressure hose with ozone resistant cover.
•Can be used on all low pressure CNG applications.

Applications:
•CNG handling
•Automobiles

Related Documents

Literature and Reference Materials
Parker FCG India Hose Catalog
×
Products Hose I.D. (mm)
CNGPN-4PIX 6.4
CNGPN-5PIX 7.9
CNGPN-6PIX 9.5
CNGPN-8PIX 12.7
CNGPN-12PIX 19
CNGPN-16PIX 25.4

687PDC
688287